(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Crime Prevention Hanging Curtain, Special Warning, Small

Click this image to zoom it.

Move the mouse over the image to zoom

Crime Prevention Hanging Curtain, Special Warning, Small

Standard Unit Price:
SGD 35.15
Days to Ship :
9 Day(s)

Vertical polyvinyl chloride pipe 10ø × 300 mm, 2 cotton cords 1.9 m long threaded through

Basic Specifications

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Hanging Banner
  • Material (Body)
    Tarpaulin
  • Display Content
    Special Alert in Progress
  • Longitudinal(mm)
    1000
  • Side(mm)
    300
  • Thickness(mm)
    0.3
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 35.15

Part Number : 823-402
Days to Ship 9 Day(s)
Standard Unit Price SGD 35.15
Quantity 1 pc.

Specificationtitle

  • Product Model
    Vertical & Horizontal Curtain
  • Detailed Sorting
    Security Ensuring Supplies
  • Details Model
    Hanging Banner
  • Material (Body)
    Tarpaulin
  • Display Content
    Special Alert in Progress
  • Longitudinal(mm)
    1000
  • Side(mm)
    300
  • Thickness(mm)
    0.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)