(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Number Display Board

Click this image to zoom it.

Move the mouse over the image to zoom

Number Display Board

Standard Unit Price:
SGD 4.20-
Days to Ship :
8 Day(s) or more

12 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (2 Sheets)
  • Clear
Display Content

Refine by

  • NO.1
  • NO.10
  • NO.1NO.2NO.3NO.4NO.5NO.6NO.7NO.8NO.9NO.10
  • NO.2
  • NO.3
  • NO.4
  • NO.5
  • NO.6
  • NO.7
  • NO.8
  • NO.9
  • NO.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 Sheets)
NO.1
11 Day(s)
SGD 4.20

Part Number : 859-01
Days to Ship 11 Day(s)
Standard Unit Price SGD 4.20
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.1
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.2
8 Day(s)
SGD 4.96

Part Number : 859-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.2
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.3
9 Day(s)
SGD 4.96

Part Number : 859-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.3
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.4
9 Day(s)
SGD 4.96

Part Number : 859-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.4
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.5
9 Day(s)
SGD 4.96

Part Number : 859-05
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.5
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.6
9 Day(s)
SGD 4.96

Part Number : 859-06
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.6
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.7
9 Day(s)
SGD 4.96

Part Number : 859-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.7
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.8
9 Day(s)
SGD 4.96

Part Number : 859-08
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.8
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.9
9 Day(s)
SGD 4.96

Part Number : 859-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.9
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.10
9 Day(s)
SGD 4.96

Part Number : 859-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.96
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.10
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 Pack (2 Sheets)
NO.
8 Day(s)
SGD 4.50

Part Number : 859-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.50
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display
1 pc.
NO.1NO.2NO.3NO.4NO.5NO.6NO.7NO.8NO.9NO.10
9 Day(s)
SGD 15.40

Part Number : 859-15
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number Display Board
  • Material (Body)
    Eco Uniboard
  • Display Content
    NO.1NO.2NO.3NO.4NO.5NO.6NO.7NO.8NO.9NO.10
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Use
    Single-sided display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)