(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fixture, Double-KAN (Large)

Click this image to zoom it.

Move the mouse over the image to zoom

Fixture, Double-KAN (Large)

Standard Unit Price:
SGD 8.53
Days to Ship :
17 Day(s)

Diameter 20 (mm ø) stainless steel

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Split Ring (Large)
  • Material (Body)
    Stainless Steel
  • Diameter(mmφ)
    20
  • Line Diameter(mm)
    1.8
  • Amount Of Content
    1 Pack (10 pcs.)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs.)
17 Day(s)
SGD 8.53

Part Number : 860-21
Days to Ship 17 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Fixture
  • Details Model
    Split Ring (Large)
  • Material (Body)
    Stainless Steel
  • Diameter(mmφ)
    20
  • Line Diameter(mm)
    1.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)