(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Valve Open/Close Double-Side Display Board Round

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Open/Close Double-Side Display Board Round

Standard Unit Price:
SGD 6.22-
Days to Ship :
8 Day(s) or more

Safety sign valve open/shut display plate with an attractive, readily comprehensible display.
[Features]
· 9 types of display content available.
· The plate is made of durable plastic, so will not crack when subjected to impact.
· Double-sided display.
· Many sizes and types available.
· Choose to fit the size of the relevant valve.
[Applications]
· Waterproof and durable, so it is suitable for indoor and outdoor use.

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Indication Surface
    Both Faces

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (5 Sheets)
  • Clear
Details Model

Refine by

  • "Close" on blue background in white letters
  • "Close" on red background in white letters
  • "Open" on blue background in white letters
  • "Open" on red background in white letters
  • Green Background White Letters Closed
  • Green Background White Letters Open
  • White background, Adjustment: Black text, Closed: Green text
  • White background, Adjustment: Black text, Open: Blue text
  • White background, Adjustment: Black text, Open: Green text
  • White background, Adjustment: Black text, Open: Red text
  • White background, Black text
  • White background, Open: Red text, Closed: Green text
  • White background, Red text: Valve No. / Red Background, White text: Work in Progress, Do Not Touch
  • Yellow background, black text
  • Clear
Display Content

Refine by

  • Adjusted
  • Adjusting
  • Adjustment close
  • Adjustment open
  • Normally Closed
  • Normally Open
  • Please Do Not Touch When in Operation, Valve No.
  • Residual Pressure Relief Valve
  • Switch
  • Clear
Diameter(mmφ)

Refine by

  • 30
  • 50
  • 70
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
"Open" on blue background in white letters
Normally Open
30
8 Day(s)
SGD 8.53

Part Number : 855-20
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Open" on blue background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    30
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Open" on red background in white letters
Normally Open
30
8 Day(s)
SGD 8.30

Part Number : 855-21
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.30
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Open" on red background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    30
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
Green Background White Letters Open
Normally Open
30
8 Day(s)
SGD 8.30

Part Number : 855-22
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.30
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Green Background White Letters Open
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    30
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Close" on red background in white letters
Normally Closed
30
8 Day(s)
SGD 8.53

Part Number : 855-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.53
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Close" on red background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    30
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
Green Background White Letters Closed
Normally Closed
30
9 Day(s)
SGD 8.30

Part Number : 855-25
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.30
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Green Background White Letters Closed
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    30
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Open" on blue background in white letters
Normally Open
50
8 Day(s)
SGD 9.58

Part Number : 855-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.58
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Open" on blue background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Open" on red background in white letters
Normally Open
50
8 Day(s)
SGD 9.58

Part Number : 855-27
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.58
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Open" on red background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
Green Background White Letters Open
Normally Open
50
8 Day(s)
SGD 9.58

Part Number : 855-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.58
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Green Background White Letters Open
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Close" on blue background in white letters
Normally Closed
50
11 Day(s)
SGD 9.40

Part Number : 855-29
Days to Ship 11 Day(s)
Standard Unit Price SGD 9.40
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Close" on blue background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Close" on red background in white letters
Normally Closed
50
8 Day(s)
SGD 9.58

Part Number : 855-30
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.58
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Close" on red background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
Green Background White Letters Closed
Normally Closed
50
8 Day(s)
SGD 9.58

Part Number : 855-31
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.58
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Green Background White Letters Closed
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Open" on blue background in white letters
Normally Open
70
8 Day(s)
SGD 10.62

Part Number : 855-32
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Open" on blue background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    70
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Open" on red background in white letters
Normally Open
70
8 Day(s)
SGD 10.50

Part Number : 855-33
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Open" on red background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    70
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
Green Background White Letters Open
Normally Open
70
13 Day(s)
SGD 10.62

Part Number : 855-34
Days to Ship 13 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Green Background White Letters Open
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    70
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
"Close" on blue background in white letters
Normally Closed
70
8 Day(s)
SGD 10.50

Part Number : 855-35
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    "Close" on blue background in white letters
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    70
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
Green Background White Letters Closed
Normally Closed
70
11 Day(s)
SGD 10.30

Part Number : 855-37
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.30
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Green Background White Letters Closed
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    70
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Adjustment: Black text, Open: Red text
Adjustment open
50
8 Day(s)
SGD 9.40

Part Number : 856-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.40
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Adjustment: Black text, Open: Red text
  • Material (Body)
    Eco Uniboard
  • Display Content
    Adjustment open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Adjustment: Black text, Closed: Green text
Adjustment close
50
8 Day(s)
SGD 9.40

Part Number : 856-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.40
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Adjustment: Black text, Closed: Green text
  • Material (Body)
    Eco Uniboard
  • Display Content
    Adjustment close
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Open: Red text, Closed: Green text
Switch
50
8 Day(s)
SGD 9.40

Part Number : 856-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.40
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Open: Red text, Closed: Green text
  • Material (Body)
    Eco Uniboard
  • Display Content
    Switch
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Black text
Residual Pressure Relief Valve
70
8 Day(s)
SGD 10.50

Part Number : 856-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Black text
  • Material (Body)
    Eco Uniboard
  • Display Content
    Residual Pressure Relief Valve
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    70
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
Yellow background, black text
Adjusting
50
11 Day(s)
SGD 9.10

Part Number : 856-23
Days to Ship 11 Day(s)
Standard Unit Price SGD 9.10
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Yellow background, black text
  • Material (Body)
    Eco Uniboard
  • Display Content
    Adjusting
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
Yellow background, black text
Adjusted
50
8 Day(s)
SGD 9.58

Part Number : 856-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.58
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    Yellow background, black text
  • Material (Body)
    Eco Uniboard
  • Display Content
    Adjusted
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Adjustment: Black text, Open: Blue text
Adjustment open
50
8 Day(s)
SGD 9.40

Part Number : 856-25
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.40
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Adjustment: Black text, Open: Blue text
  • Material (Body)
    Eco Uniboard
  • Display Content
    Adjustment open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 Pack (5 Sheets)
White background, Adjustment: Black text, Open: Green text
Adjustment open
50
8 Day(s)
SGD 9.40

Part Number : 856-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.40
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Adjustment: Black text, Open: Green text
  • Material (Body)
    Eco Uniboard
  • Display Content
    Adjustment open
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    50
  • Indication Surface
    Both Faces
1 pc.
White background, Red text: Valve No. / Red Background, White text: Work in Progress, Do Not Touch
Please Do Not Touch When in Operation, Valve No.
100
8 Day(s)
SGD 6.22

Part Number : 856-60
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.22
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Details Model
    White background, Red text: Valve No. / Red Background, White text: Work in Progress, Do Not Touch
  • Material (Body)
    Eco Uniboard
  • Display Content
    Please Do Not Touch When in Operation, Valve No.
  • Mount Specification
    4 mmφ hole: up 1
  • Thickness(mm)
    2
  • Diameter(mmφ)
    100
  • Indication Surface
    Both Faces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)