(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
General Waste Segregation Signage General Waste Segregation Stickers

Click this image to zoom it.

Move the mouse over the image to zoom

General Waste Segregation Signage General Waste Segregation Stickers

Standard Unit Price:
SGD 11.40-
Days to Ship :
8 Day(s) or more

19 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Thickness(mm)
    2
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Display Content

Refine by

  • Aluminum Cans
  • Burnable Waste
  • Cardboard
  • Combustible Material
  • Dry Cell Battery
  • Empty Bottles
  • Empty Cans
  • Fluorescent tube
  • Magazine
  • Metal
  • Newspaper
  • Newspapers/Magazines
  • Non-Burnable Waste
  • Non-flammable
  • PET Bottle
  • Paper
  • Raw garbage
  • Steel Can
  • Styrofoam
  • Clear
Longitudinal(mm)

Refine by

  • 115
  • 120
  • Clear
Side(mm)

Refine by

  • 133
  • 300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
Burnable Waste
115
133
8 Day(s)
SGD 11.40

Part Number : 822-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.40
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Burnable Waste
  • Longitudinal(mm)
    115
  • Side(mm)
    133
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Non-Burnable Waste
120
300
9 Day(s)
SGD 11.67

Part Number : 822-51
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Non-Burnable Waste
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Combustible Material
120
300
11 Day(s)
SGD 11.67

Part Number : 822-52
Days to Ship 11 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Combustible Material
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Non-flammable
120
300
11 Day(s)
SGD 11.67

Part Number : 822-53
Days to Ship 11 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Non-flammable
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Empty Cans
120
300
9 Day(s)
SGD 11.67

Part Number : 822-54
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Empty Cans
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    Yellow background
1 Pack (5 Sheets)
Empty Bottles
120
300
9 Day(s)
SGD 11.67

Part Number : 822-55
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Empty Bottles
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    Blue background
1 Pack (5 Sheets)
Aluminum Cans
120
300
9 Day(s)
SGD 11.67

Part Number : 822-56
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Aluminum Cans
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Steel Can
120
300
9 Day(s)
SGD 11.67

Part Number : 822-57
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Steel Can
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
PET Bottle
120
300
9 Day(s)
SGD 11.67

Part Number : 822-58
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    PET Bottle
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Paper
120
300
9 Day(s)
SGD 11.67

Part Number : 822-59
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Paper
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Newspapers/Magazines
120
300
9 Day(s)
SGD 11.67

Part Number : 822-60
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Newspapers/Magazines
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Cardboard
120
300
9 Day(s)
SGD 11.67

Part Number : 822-61
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Cardboard
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Raw garbage
120
300
9 Day(s)
SGD 11.67

Part Number : 822-62
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Raw garbage
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Styrofoam
120
300
9 Day(s)
SGD 11.67

Part Number : 822-63
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Styrofoam
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Metal
120
300
9 Day(s)
SGD 11.67

Part Number : 822-64
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Metal
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Dry Cell Battery
120
300
9 Day(s)
SGD 11.67

Part Number : 822-65
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Dry Cell Battery
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Fluorescent tube
120
300
9 Day(s)
SGD 11.60

Part Number : 822-66
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.60
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Fluorescent tube
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Empty Cans
120
300
9 Day(s)
SGD 11.67

Part Number : 822-67
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Empty Cans
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    Green Background
1 Pack (5 Sheets)
Empty Bottles
120
300
9 Day(s)
SGD 11.67

Part Number : 822-68
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Empty Bottles
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    Green Background
1 Pack (5 Sheets)
Newspaper
120
300
9 Day(s)
SGD 11.67

Part Number : 822-69
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Newspaper
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 Pack (5 Sheets)
Magazine
120
300
9 Day(s)
SGD 11.67

Part Number : 822-79
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.67
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Details Model
    General waste material classification stickers
  • Material (Body)
    PVC Sticker
  • Display Content
    Magazine
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)