(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Road Signs Road Marking (Within Premise) Auxiliary Signs

Click this image to zoom it.

Move the mouse over the image to zoom

Road Signs Road Marking (Within Premise) Auxiliary Signs

Standard Unit Price:
SGD 105.99-
Days to Ship :
8 Day(s) or more

[Applications]
Used to prevent accidents on premises of factories, etc.
[Features]
Made of aluminum with excellent corrosion resistance and light specific gravity.

(i)Caution

  • Cannot be used on public roads.

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Material (Body)
    Aluminum (normal thread)
  • Mount Specification
    Flat Gusset Type
  • Indication Surface
    Single-sided display
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Horizontal Type
  • Round
  • Vertical
  • Clear
Display Content

Refine by

  • Access Closed
  • Closed to Large Transport Vehicles
  • Closed to Vehicular Traffic
  • Designated Direction Only
  • Keep out
  • No Crossing for Vehicles
  • No Entry for Vehicles Other than Motorcycles
  • No Parking or Stopping
  • No Turn Sign
  • No parking
  • One-way
  • Sounding of Horn
  • Clear
Longitudinal(mm)

Refine by

  • 350
  • 600
  • Clear
Side(mm)

Refine by

  • 350
  • 600
  • Clear
Diameter(mmφ)

Refine by

  • 600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Round
Access Closed
-
-
600
11 Day(s)
SGD 109.60

Part Number : 894-01
Days to Ship 11 Day(s)
Standard Unit Price SGD 109.60
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Access Closed
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
Closed to Vehicular Traffic
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Closed to Vehicular Traffic
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
Keep out
-
-
600
9 Day(s)
SGD 116.47

Part Number : 894-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.47
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Keep out
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
No Entry for Vehicles Other than Motorcycles
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    No Entry for Vehicles Other than Motorcycles
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
Closed to Large Transport Vehicles
-
-
600
8 Day(s)
SGD 116.47

Part Number : 894-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 116.47
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Closed to Large Transport Vehicles
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
Designated Direction Only
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-06
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Designated Direction Only
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
Designated Direction Only
-
-
600
8 Day(s)
SGD 116.40

Part Number : 894-07
Days to Ship 8 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Designated Direction Only
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
Designated Direction Only
-
-
600
9 Day(s)
SGD 116.47

Part Number : 894-08
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.47
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Designated Direction Only
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
Designated Direction Only
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Designated Direction Only
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
Designated Direction Only
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Designated Direction Only
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
No Crossing for Vehicles
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-11
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    No Crossing for Vehicles
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
No Turn Sign
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-12
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    No Turn Sign
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
No Parking or Stopping
-
-
600
9 Day(s)
SGD 110.90

Part Number : 894-13
Days to Ship 9 Day(s)
Standard Unit Price SGD 110.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    No Parking or Stopping
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Round
No parking
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-14
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    No parking
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display
1 pc.
Horizontal Type
One-way
350
600
-
8 Day(s)
SGD 105.99

Part Number : 894-19
Days to Ship 8 Day(s)
Standard Unit Price SGD 105.99
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Horizontal Type
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    One-way
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    350
  • Side(mm)
    600
  • Diameter(mmφ)
    -
  • Indication Surface
    Single-sided display
1 pc.
Vertical
One-way
600
350
-
9 Day(s)
SGD 105.99

Part Number : 894-20
Days to Ship 9 Day(s)
Standard Unit Price SGD 105.99
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Vertical
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    One-way
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    600
  • Side(mm)
    350
  • Diameter(mmφ)
    -
  • Indication Surface
    Single-sided display
1 pc.
Round
Sounding of Horn
-
-
600
9 Day(s)
SGD 116.40

Part Number : 894-21
Days to Ship 9 Day(s)
Standard Unit Price SGD 116.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Aluminum
  • Detailed Sorting
    Restriction/Instruction sign (for use on premises)
  • Shape
    Round
  • Material (Body)
    Aluminum (normal thread)
  • Display Content
    Sounding of Horn
  • Mount Specification
    Flat Gusset Type
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Diameter(mmφ)
    600
  • Indication Surface
    Single-sided display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)