(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Construction Resources Emergency Contact List

Click this image to zoom it.

Move the mouse over the image to zoom

Construction Resources Emergency Contact List

Standard Unit Price:
SGD 3.29-
Days to Ship :
8 Day(s) or more

4 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    At the time construction work starts
  • Details Model
    Other emergency contact list
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material (Body)

Refine by

  • Eco Uniboard
  • Paper
  • Clear
Display Content

Refine by

  • Emergency contact list
  • Phone Number List
  • Safety Hygiene + Management Organization
  • Clear
Mount Specification

Refine by

  • Hole 6
  • Clear
Longitudinal(mm)

Refine by

  • 594
  • 900
  • Clear
Side(mm)

Refine by

  • 420
  • 600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Eco Uniboard
Safety Hygiene + Management Organization
Hole 6
900
600
9 Day(s)
SGD 27.38

Part Number : 317-40
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    At the time construction work starts
  • Details Model
    Other emergency contact list
  • Material (Body)
    Eco Uniboard
  • Display Content
    Safety Hygiene + Management Organization
  • Mount Specification
    Hole 6
  • Longitudinal(mm)
    900
  • Side(mm)
    600
  • Thickness(mm)
    1.2
1 pc.
Paper
Emergency contact list
-
900
600
8 Day(s)
SGD 4.47

Part Number : 317-43
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.47
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    At the time construction work starts
  • Details Model
    Other emergency contact list
  • Material (Body)
    Paper
  • Display Content
    Emergency contact list
  • Mount Specification
    -
  • Longitudinal(mm)
    900
  • Side(mm)
    600
  • Thickness(mm)
    -
1 pc.
Paper
Emergency contact list
-
594
420
9 Day(s)
SGD 3.29

Part Number : 317-44
Days to Ship 9 Day(s)
Standard Unit Price SGD 3.29
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    At the time construction work starts
  • Details Model
    Other emergency contact list
  • Material (Body)
    Paper
  • Display Content
    Emergency contact list
  • Mount Specification
    -
  • Longitudinal(mm)
    594
  • Side(mm)
    420
  • Thickness(mm)
    -
1 pc.
Paper
Phone Number List
-
594
420
9 Day(s)
SGD 3.29

Part Number : 317-46
Days to Ship 9 Day(s)
Standard Unit Price SGD 3.29
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    At the time construction work starts
  • Details Model
    Other emergency contact list
  • Material (Body)
    Paper
  • Display Content
    Phone Number List
  • Mount Specification
    -
  • Longitudinal(mm)
    594
  • Side(mm)
    420
  • Thickness(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)