(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Oblong Rectangular Labeling (Horizontal)

Click this image to zoom it.

Move the mouse over the image to zoom

Oblong Rectangular Labeling (Horizontal)

Standard Unit Price:
SGD 6.00-
Days to Ship :
8 Day(s) or more

13 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Beware of High Temperature
  • Caution High Temperature
  • Danger of Voltage
  • Fire Extinguisher
  • First-Aid Kit
  • High Pressure Hazard
  • Mind Your Head
  • Opening Caution
  • Passageway
  • Safety Corridor
  • Stretcher
  • Watch your step
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
High Pressure Hazard
9 Day(s)
SGD 6.43

Part Number : 811-59
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.43
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    High Pressure Hazard
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Mind Your Head
8 Day(s)
SGD 6.00

Part Number : 811-60
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Mind Your Head
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Watch your step
9 Day(s)
SGD 6.10

Part Number : 811-61
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Watch your step
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Opening Caution
9 Day(s)
SGD 6.20

Part Number : 811-62
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Opening Caution
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Caution High Temperature
9 Day(s)
SGD 6.20

Part Number : 811-63
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Caution High Temperature
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Beware of High Temperature
9 Day(s)
SGD 6.20

Part Number : 811-64
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Beware of High Temperature
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Safety Corridor
9 Day(s)
SGD 6.20

Part Number : 811-71
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Safety Corridor
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Passageway
9 Day(s)
SGD 6.20

Part Number : 811-72
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Passageway
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
First-Aid Kit
9 Day(s)
SGD 6.20

Part Number : 811-73
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    First-Aid Kit
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Stretcher
9 Day(s)
SGD 6.20

Part Number : 811-74
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Stretcher
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Fire Extinguisher
9 Day(s)
SGD 6.20

Part Number : 811-81
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Fire Extinguisher
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2
1 pc.
Danger of Voltage
8 Day(s)
SGD 6.43

Part Number : 811-82
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.43
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sign (Horizontal)
  • Material (Body)
    Eco Uniboard
  • Display Content
    Danger of Voltage
  • Mount Specification
    2.5 mmφ holes: left 1, right 1
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)