(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sign Post Smoking Area Mark

Click this image to zoom it.

Move the mouse over the image to zoom

Sign Post Smoking Area Mark

Standard Unit Price:
SGD 161.70-
Days to Ship :
10 Day(s)

450 × 450 × 1,300 mm, main body: high density polyethylene, base: high density polyethylene

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Smoking Area Mark
  • Details Model
    Sign Post
  • Material (Body)
    Body/High Density Polyethylene Base, High Density Polyethylene
  • Display Content
    Smoking Area
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1300
  • Set Content
    Sign Size: 606 x 230 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 2 on Right and Left) Back Print, White PET Resin (Holes, on Right and Left) Front Print
  • Mass(g)
    4100
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 161.70

Part Number : 874-951GR
Days to Ship 10 Day(s)
Standard Unit Price SGD 161.70
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Smoking Area Mark
  • Details Model
    Sign Post
  • Material (Body)
    Body/High Density Polyethylene Base, High Density Polyethylene
  • Display Content
    Smoking Area
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1300
  • Indication Surface
    One side
  • Set Content
    Sign Size: 606 x 230 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 2 on Right and Left) Back Print, White PET Resin (Holes, on Right and Left) Front Print
  • Mass(g)
    4100
1 unit
10 Day(s)
SGD 179.34

Part Number : 874-952GR
Days to Ship 10 Day(s)
Standard Unit Price SGD 179.34
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Smoking Area Mark
  • Details Model
    Sign Post
  • Material (Body)
    Body/High Density Polyethylene Base, High Density Polyethylene
  • Display Content
    Smoking Area
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    1300
  • Indication Surface
    Both Faces
  • Set Content
    Sign Size: 606 x 230 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 2 on Right and Left) Back Print, White PET Resin (Holes, on Right and Left) Front Print
  • Mass(g)
    4100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)