(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Sign, Do Not Enter Label 63 mm X 260 mm–900 mm X 450 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Sign, Do Not Enter Label 63 mm X 260 mm–900 mm X 450 mm

Standard Unit Price:
SGD 10.10-
Days to Ship :
8 Day(s) or more

[Applications]
Used to call attention to workers and general public.
Made of Eco-Uniboard, which has excellent water resistance and durability.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Keep Out Sign
  • Material (Body)
    Eco Uniboard
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Round /
  • Clear
Display Content

Refine by

  • Danger
  • Keep out
  • No admittance to unauthorized personnel
  • Clear
Mount Specification

Refine by

  • Hole Top 3/Bottom 2
  • 4 Corner Holes
  • Clear
Longitudinal(mm)

Refine by

  • 103
  • 300
  • 600
  • Clear
Side(mm)

Refine by

  • 300
  • 310
  • 600
  • 900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Keep out
4 Corner Holes
300
600
9 Day(s)
SGD 10.10

Part Number : 307-11
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Keep Out Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Keep out
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    1
1 pc.
-
Danger
Hole Top 3/Bottom 2
600
900
8 Day(s)
SGD 27.38

Part Number : 307-17A
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Keep Out Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Danger
  • Mount Specification
    Hole Top 3/Bottom 2
  • Longitudinal(mm)
    600
  • Side(mm)
    900
  • Thickness(mm)
    1.2
1 pc.
Round /
No admittance to unauthorized personnel
4 Corner Holes
600
300
9 Day(s)
SGD 10.10

Part Number : 307-22
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Keep Out Sign
  • Shape
    Round /
  • Material (Body)
    Eco Uniboard
  • Display Content
    No admittance to unauthorized personnel
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    600
  • Side(mm)
    300
  • Thickness(mm)
    1
1 pc.
-
Keep out
4 Corner Holes
103
310
8 Day(s)
SGD 10.34

Part Number : 307-23
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.34
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Keep Out Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Keep out
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    103
  • Side(mm)
    310
  • Thickness(mm)
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)