(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Sign Danger of Rolling Sign for Pipe

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Sign Danger of Rolling Sign for Pipe

Standard Unit Price:
SGD 13.00-
Days to Ship :
8 Day(s) or more

• Usable with pipes, etc. from 48.6 mm to 100 mm in diameter • Can also be used with steel H beams, channels, and angles • No wire, cord or tape, etc. required for mounting

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Caution: Soft shoulder
  • Do Not Place Objects on Scaffold
  • Elevating Stair
  • Fire Extinguisher
  • Keep out
  • Look Out For Removed Handrails
  • Mind Your Head
  • No Fire
  • No admittance to unauthorized personnel
  • Opening Caution
  • Safety Belt Used
  • Safety Corridor
  • Shipshape and Bristol Fashion
  • Storeroom
  • Watch your step
  • Work passage
  • Clear
Longitudinal(mm)

Refine by

  • 155
  • 350
  • Clear
Side(mm)

Refine by

  • 155
  • 350
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Keep out
155
350
9 Day(s)
SGD 13.24

Part Number : 389-01
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.24
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Keep out
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Safety Corridor
155
350
9 Day(s)
SGD 13.77

Part Number : 389-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Safety Corridor
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Elevating Stair
155
350
9 Day(s)
SGD 13.77

Part Number : 389-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Elevating Stair
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Mind Your Head
155
350
9 Day(s)
SGD 13.77

Part Number : 389-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Mind Your Head
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Opening Caution
155
350
9 Day(s)
SGD 13.77

Part Number : 389-05
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Opening Caution
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Do Not Place Objects on Scaffold
155
350
9 Day(s)
SGD 13.77

Part Number : 389-06
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Do Not Place Objects on Scaffold
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Watch your step
155
350
9 Day(s)
SGD 13.77

Part Number : 389-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Watch your step
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Safety Belt Used
155
350
9 Day(s)
SGD 13.77

Part Number : 389-08A
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Safety Belt Used
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Storeroom
155
350
9 Day(s)
SGD 13.77

Part Number : 389-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Storeroom
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Keep out
350
155
9 Day(s)
SGD 13.77

Part Number : 389-13
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Keep out
  • Longitudinal(mm)
    350
  • Side(mm)
    155
1 pc.
Fire Extinguisher
350
155
9 Day(s)
SGD 13.77

Part Number : 389-14
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Fire Extinguisher
  • Longitudinal(mm)
    350
  • Side(mm)
    155
1 pc.
Mind Your Head
350
155
9 Day(s)
SGD 13.77

Part Number : 389-16
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Mind Your Head
  • Longitudinal(mm)
    350
  • Side(mm)
    155
1 pc.
Watch your step
350
155
9 Day(s)
SGD 13.77

Part Number : 389-17
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Watch your step
  • Longitudinal(mm)
    350
  • Side(mm)
    155
1 pc.
Elevating Stair
350
155
8 Day(s)
SGD 13.77

Part Number : 389-18
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Elevating Stair
  • Longitudinal(mm)
    350
  • Side(mm)
    155
1 pc.
Opening Caution
350
155
11 Day(s) or more
SGD 13.00

Part Number : 389-19
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 13.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Opening Caution
  • Longitudinal(mm)
    350
  • Side(mm)
    155
1 pc.
Work passage
155
350
9 Day(s)
SGD 13.77

Part Number : 389-26
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Work passage
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Caution: Soft shoulder
155
350
9 Day(s)
SGD 13.77

Part Number : 389-27
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Caution: Soft shoulder
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
No admittance to unauthorized personnel
155
350
9 Day(s)
SGD 13.77

Part Number : 389-29
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    No admittance to unauthorized personnel
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
Look Out For Removed Handrails
155
350
9 Day(s)
SGD 13.77

Part Number : 389-30
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Look Out For Removed Handrails
  • Longitudinal(mm)
    155
  • Side(mm)
    350
1 pc.
No Fire
350
155
9 Day(s)
SGD 13.77

Part Number : 389-36
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    No Fire
  • Longitudinal(mm)
    350
  • Side(mm)
    155
1 pc.
No admittance to unauthorized personnel
350
155
8 Day(s)
SGD 13.90

Part Number : 389-38
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.90
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    No admittance to unauthorized personnel
  • Longitudinal(mm)
    350
  • Side(mm)
    155
1 pc.
Shipshape and Bristol Fashion
350
155
9 Day(s)
SGD 13.77

Part Number : 389-39
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Safety sign
  • Details Model
    Rolling Sign for Pipe
  • Material (Body)
    Plastic
  • Display Content
    Shipshape and Bristol Fashion
  • Longitudinal(mm)
    350
  • Side(mm)
    155

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)