(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Uni-Stand

Click this image to zoom it.

Move the mouse over the image to zoom

Uni-Stand

Standard Unit Price:
SGD 10.60-
Days to Ship :
8 Day(s) or more

• Grooved pedestal construction for easy transport and storage • 12 types of noticeboards available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Shape

Refine by

  • Sign Only
  • Sign, Stand Set
  • Clear
Display Content

Refine by

  • Conforming product
  • Cylinder Storage
  • Inspected Item
  • Keep out
  • Machining Location
  • Material Storage Space
  • Non-Conforming Product
  • Raw Material Storehouse
  • Remove your Shoes
  • Storeroom
  • Uninspected item
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Sign, Stand Set
Material Storage Space
11 Day(s)
SGD 65.80

Part Number : 468-01
Days to Ship 11 Day(s)
Standard Unit Price SGD 65.80
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Material Storage Space
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Raw Material Storehouse
9 Day(s)
SGD 69.31

Part Number : 468-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Raw Material Storehouse
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Cylinder Storage
9 Day(s)
SGD 69.31

Part Number : 468-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Cylinder Storage
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Storeroom
9 Day(s)
SGD 69.31

Part Number : 468-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Storeroom
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Machining Location
9 Day(s)
SGD 69.31

Part Number : 468-05
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Machining Location
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Conforming product
9 Day(s)
SGD 69.31

Part Number : 468-06
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Conforming product
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Non-Conforming Product
9 Day(s)
SGD 69.31

Part Number : 468-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Non-Conforming Product
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Inspected Item
9 Day(s)
SGD 66.60

Part Number : 468-08
Days to Ship 9 Day(s)
Standard Unit Price SGD 66.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Inspected Item
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Uninspected item
9 Day(s)
SGD 69.31

Part Number : 468-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Uninspected item
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Keep out
9 Day(s)
SGD 69.31

Part Number : 468-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Keep out
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
Remove your Shoes
9 Day(s)
SGD 69.31

Part Number : 468-11
Days to Ship 9 Day(s)
Standard Unit Price SGD 69.31
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    Remove your Shoes
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign, Stand Set
-
8 Day(s)
SGD 66.16

Part Number : 468-20
Days to Ship 8 Day(s)
Standard Unit Price SGD 66.16
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign, Stand Set
  • Material (Body)
    Eco Uniboard
  • Display Content
    -
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Material Storage Space
9 Day(s)
SGD 10.60

Part Number : 468-21
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Material Storage Space
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Raw Material Storehouse
9 Day(s)
SGD 10.60

Part Number : 468-22
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Raw Material Storehouse
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Cylinder Storage
9 Day(s)
SGD 10.60

Part Number : 468-23
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Cylinder Storage
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Storeroom
9 Day(s)
SGD 10.60

Part Number : 468-24
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Storeroom
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Machining Location
9 Day(s)
SGD 10.60

Part Number : 468-25
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Machining Location
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Conforming product
9 Day(s)
SGD 10.60

Part Number : 468-26
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Conforming product
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Non-Conforming Product
9 Day(s)
SGD 10.60

Part Number : 468-27
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Non-Conforming Product
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Inspected Item
9 Day(s)
SGD 10.60

Part Number : 468-28
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Inspected Item
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Uninspected item
9 Day(s)
SGD 10.60

Part Number : 468-29
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Uninspected item
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Keep out
9 Day(s)
SGD 10.60

Part Number : 468-30
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Keep out
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)
1 unit
Sign Only
Remove your Shoes
9 Day(s)
SGD 10.60

Part Number : 468-31
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.60
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Uni-Stand
  • Shape
    Sign Only
  • Material (Body)
    Eco Uniboard
  • Display Content
    Remove your Shoes
  • Mount Specification
    5 mmφ holes: up, down/2
  • Longitudinal(mm)
    450
  • Side(mm)
    150
  • Thickness(mm)
    2
  • Set Content
    Stand / W300φ x H1,200 mm Stand / Iron (White Paint)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)