(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pinch Point Injury / Crush Injury Warning Label

Click this image to zoom it.

Move the mouse over the image to zoom

Pinch Point Injury / Crush Injury Warning Label

Standard Unit Price:
SGD 8.40-
Days to Ship :
8 Day(s) or more

9 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material (Body)

Refine by

  • Eco Uniboard
  • Rubber Magnet
  • Clear
Display Content

Refine by

  • Beware of crush injuries
  • Beware of crush injuries.
  • Catching hazard
  • Caution: Rotating objects
  • Danger of Being Caught
  • Do not put your hands in while rotating.
  • Gloves must not be used
  • Please keep hands away during operation
  • Rotating Objects
  • Clear
Mount Specification

Refine by

  • 2.5 mm φ holes at 4 corners
  • Clear
Longitudinal(mm)

Refine by

  • 200
  • 225
  • 300
  • Clear
Side(mm)

Refine by

  • 100
  • 225
  • 300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Eco Uniboard
Danger of Being Caught
2.5 mm φ holes at 4 corners
225
300
8 Day(s)
SGD 10.62

Part Number : 807-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Eco Uniboard
  • Display Content
    Danger of Being Caught
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    225
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Eco Uniboard
Catching hazard
2.5 mm φ holes at 4 corners
225
300
9 Day(s)
SGD 10.62

Part Number : 807-02
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Eco Uniboard
  • Display Content
    Catching hazard
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    225
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Eco Uniboard
Beware of crush injuries.
2.5 mm φ holes at 4 corners
225
300
9 Day(s)
SGD 10.62

Part Number : 807-03
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Eco Uniboard
  • Display Content
    Beware of crush injuries.
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    225
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Eco Uniboard
Beware of crush injuries
2.5 mm φ holes at 4 corners
225
300
8 Day(s)
SGD 10.50

Part Number : 807-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Eco Uniboard
  • Display Content
    Beware of crush injuries
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    225
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Eco Uniboard
Caution: Rotating objects
2.5 mm φ holes at 4 corners
225
300
9 Day(s)
SGD 10.62

Part Number : 807-05
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Eco Uniboard
  • Display Content
    Caution: Rotating objects
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    225
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Eco Uniboard
Rotating Objects
2.5 mm φ holes at 4 corners
225
300
8 Day(s)
SGD 10.50

Part Number : 807-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Eco Uniboard
  • Display Content
    Rotating Objects
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    225
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Eco Uniboard
Please keep hands away during operation
2.5 mm φ holes at 4 corners
225
300
8 Day(s)
SGD 10.62

Part Number : 807-07
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Eco Uniboard
  • Display Content
    Please keep hands away during operation
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    225
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Eco Uniboard
Do not put your hands in while rotating.
2.5 mm φ holes at 4 corners
300
225
8 Day(s)
SGD 10.62

Part Number : 807-08
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Eco Uniboard
  • Display Content
    Do not put your hands in while rotating.
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    300
  • Side(mm)
    225
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Rubber Magnet
Gloves must not be used
-
200
100
8 Day(s)
SGD 8.40

Part Number : 807-26
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Pinch Point Injury / Crush Injury Warning Label
  • Material (Body)
    Rubber Magnet
  • Display Content
    Gloves must not be used
  • Mount Specification
    -
  • Longitudinal(mm)
    200
  • Side(mm)
    100
  • Thickness(mm)
    -
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)