(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wearing Supplies Sticker for Helmet Tie

Click this image to zoom it.

Move the mouse over the image to zoom

Wearing Supplies Sticker for Helmet Tie

Standard Unit Price:
SGD 2.45-
Days to Ship :
8 Day(s) or more

11 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (2 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 Sheets)
  • Clear
Display Content

Refine by

  • Crane Driver
  • Foreman
  • Instructor
  • Monitoring Personnel
  • Operation Chief
  • Recruits
  • Safety Duty
  • Safety Patrol
  • Signaller
  • Slinging
  • Work Guide
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 Sheets)
Foreman
8 Day(s)
SGD 2.70

Part Number : 371-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Foreman
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Slinging
8 Day(s)
SGD 2.70

Part Number : 371-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Slinging
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Signaller
8 Day(s)
SGD 2.56

Part Number : 371-16
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.56
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Signaller
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Instructor
8 Day(s)
SGD 2.45

Part Number : 371-17
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Instructor
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Work Guide
8 Day(s)
SGD 2.70

Part Number : 371-18
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Work Guide
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Recruits
8 Day(s)
SGD 2.45

Part Number : 371-19
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Recruits
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Crane Driver
8 Day(s)
SGD 2.70

Part Number : 371-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Crane Driver
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Safety Duty
9 Day(s)
SGD 2.45

Part Number : 371-41
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Safety Duty
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Operation Chief
8 Day(s)
SGD 2.45

Part Number : 371-42
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Operation Chief
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Monitoring Personnel
13 Day(s)
SGD 2.45

Part Number : 371-43
Days to Ship 13 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Monitoring Personnel
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Safety Patrol
9 Day(s)
SGD 2.45

Part Number : 371-44
Days to Ship 9 Day(s)
Standard Unit Price SGD 2.45
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Wearing Supplies
  • Details Model
    Heltie Stickers
  • Shape
    Semicircular
  • Material (Body)
    PP Sticker
  • Display Content
    Safety Patrol
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)