(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Prohibition Sign Door Opening Prohibited Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Sign Door Opening Prohibited Sign

Standard Unit Price:
SGD 6.43
Days to Ship :
8 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Detailed Sorting
    Strip-type Sign
  • Shape
    Strip-type Horizontal
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Keep closed at all times
  • Opening/Closing Strictly Prohibited
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Opening/Closing Strictly Prohibited
8 Day(s)
SGD 6.43

Part Number : 810-19
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.43
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Detailed Sorting
    Strip-type Sign
  • Shape
    Strip-type Horizontal
  • Material (Body)
    Eco Uniboard
  • Display Content
    Opening/Closing Strictly Prohibited
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
1 pc.
Keep closed at all times
9 Day(s)
SGD 6.43

Part Number : 810-20
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.43
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Detailed Sorting
    Strip-type Sign
  • Shape
    Strip-type Horizontal
  • Material (Body)
    Eco Uniboard
  • Display Content
    Keep closed at all times
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)