(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Prohibition Sign No Smoking

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Sign No Smoking

Standard Unit Price:
SGD 5.80-
Days to Ship :
8 Day(s) or more

11 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (2 Sheets)
  • 1 Pack (5 Sheets)
  • Clear
Shape

Refine by

  • Horizontal
  • Square
  • Vertical
  • Clear
Material (Body)

Refine by

  • Eco Uniboard
  • PVC
  • Clear
Display Content

Refine by

  • No Smoking While Walking
  • No Smoking While Working
  • No smoking
  • No smoking on premises
  • Pedestrian No Smoking
  • Clear
Mount Specification

Refine by

  • 2.5 mmφ holes: up 1, down 1
  • Clear
Longitudinal(mm)

Refine by

  • 100
  • 150
  • 300
  • 360
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Eco Uniboard
No smoking
2.5 mmφ holes: up 1, down 1
360
8 Day(s)
SGD 5.80

Part Number : 810-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.80
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    No smoking
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Pedestrian No Smoking
2.5 mmφ holes: up 1, down 1
360
9 Day(s)
SGD 6.20

Part Number : 810-06
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Pedestrian No Smoking
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
No Smoking While Working
2.5 mmφ holes: up 1, down 1
360
9 Day(s)
SGD 6.20

Part Number : 810-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    No Smoking While Working
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
No smoking on premises
2.5 mmφ holes: up 1, down 1
360
8 Day(s)
SGD 6.10

Part Number : 810-08
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    No smoking on premises
  • Mount Specification
    2.5 mmφ holes: up 1, down 1
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 Pack (5 Sheets)
Vertical
PVC
No smoking
-
360
9 Day(s)
SGD 15.86

Part Number : 812-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.86
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    Vertical
  • Material (Body)
    PVC
  • Display Content
    No smoking
  • Mount Specification
    -
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    0.1
  • Mass(g)
    50
1 pc.
-
Eco Uniboard
No smoking
-
450
9 Day(s)
SGD 12.72

Part Number : 825-61
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.72
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    No smoking
  • Mount Specification
    -
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
No Smoking While Walking
-
450
9 Day(s)
SGD 12.72

Part Number : 825-62
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.72
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    No Smoking While Walking
  • Mount Specification
    -
  • Longitudinal(mm)
    450
  • Side(mm)
    300
  • Thickness(mm)
    1.2
  • Mass(g)
    -
1 pc.
Horizontal
PVC
No smoking
-
300
8 Day(s)
SGD 13.77

Part Number : 828-97
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    Horizontal
  • Material (Body)
    PVC
  • Display Content
    No smoking
  • Mount Specification
    -
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Thickness(mm)
    -
  • Mass(g)
    50
1 Pack (2 Sheets)
Square
PVC
No smoking
-
100
8 Day(s)
SGD 7.48

Part Number : 839-02A
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.48
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    Square
  • Material (Body)
    PVC
  • Display Content
    No smoking
  • Mount Specification
    -
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Thickness(mm)
    -
  • Mass(g)
    50
1 pc.
Horizontal
PVC
No smoking
-
150
8 Day(s)
SGD 8.00

Part Number : 839-71
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.00
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Details Model
    No smoking
  • Shape
    Horizontal
  • Material (Body)
    PVC
  • Display Content
    No smoking
  • Mount Specification
    -
  • Longitudinal(mm)
    150
  • Side(mm)
    300
  • Thickness(mm)
    -
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)