(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Radiation Sign, Sticker for Water Pipe / Exhaust Pipe

Click this image to zoom it.

Move the mouse over the image to zoom

Radiation Sign, Sticker for Water Pipe / Exhaust Pipe

Standard Unit Price:
SGD 8.11-
Days to Ship :
9 Day(s)

Available in 4 sizes: L, M, SS and S

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Sticker for Water Pipe / Exhaust Pipe
  • Material (Body)
    Aluminum Stickers
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Shape

Refine by

  • Horizontal
  • Square
  • Clear
Longitudinal(mm)

Refine by

  • 30
  • 40
  • 60
  • 75
  • 80
  • Clear
Side(mm)

Refine by

  • 30
  • 40
  • 60
  • 80
  • 150
  • Clear
Thickness(mm)

Refine by

  • 0.12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
Horizontal
75
150
-
9 Day(s)
SGD 36.82

Part Number : 817-80
Days to Ship 9 Day(s)
Standard Unit Price SGD 36.82
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Sticker for Water Pipe / Exhaust Pipe
  • Shape
    Horizontal
  • Material (Body)
    Aluminum Stickers
  • Longitudinal(mm)
    75
  • Side(mm)
    150
  • Thickness(mm)
    -
  • Color
    Blue background
  • Mass(g)
    50
1 Pack (10 Sheets)
Horizontal
75
150
-
9 Day(s)
SGD 36.82

Part Number : 817-81
Days to Ship 9 Day(s)
Standard Unit Price SGD 36.82
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Sticker for Water Pipe / Exhaust Pipe
  • Shape
    Horizontal
  • Material (Body)
    Aluminum Stickers
  • Longitudinal(mm)
    75
  • Side(mm)
    150
  • Thickness(mm)
    -
  • Color
    White background
  • Mass(g)
    50
1 Pack (10 Sheets)
Square
80
80
0.12
9 Day(s)
SGD 20.06

Part Number : AS-21L
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.06
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Sticker for Water Pipe / Exhaust Pipe
  • Shape
    Square
  • Material (Body)
    Aluminum Stickers
  • Longitudinal(mm)
    80
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
Square
60
60
0.12
9 Day(s)
SGD 15.34

Part Number : AS-21M
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.34
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Sticker for Water Pipe / Exhaust Pipe
  • Shape
    Square
  • Material (Body)
    Aluminum Stickers
  • Longitudinal(mm)
    60
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
Square
40
40
0.12
9 Day(s)
SGD 10.62

Part Number : AS-21S
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.62
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Sticker for Water Pipe / Exhaust Pipe
  • Shape
    Square
  • Material (Body)
    Aluminum Stickers
  • Longitudinal(mm)
    40
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    -
  • Mass(g)
    50
1 Pack (10 Sheets)
Square
30
30
0.12
9 Day(s)
SGD 8.11

Part Number : AS-21SS
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.11
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Sticker for Water Pipe / Exhaust Pipe
  • Shape
    Square
  • Material (Body)
    Aluminum Stickers
  • Longitudinal(mm)
    30
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    -
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)