(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Radiation Sign, Radiation Display

Click this image to zoom it.

Move the mouse over the image to zoom

Radiation Sign, Radiation Display

Standard Unit Price:
SGD 7.79-
Days to Ship :
8 Day(s) or more

Regulations for the prevention of radiation hazards due to radioactive isotopes, etc.
[Features]
·Flame-retardant, self-extinguishing vinyl chloride sticker.
·Two sizes are available.
[Applications]
·Used near sources of radiation.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Radioactivity Display
  • Shape
    Round
  • Material (Body)
    PVC Sticker
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
8 Day(s)
SGD 7.79

Part Number : 817-75
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.79
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Radioactivity Display
  • Shape
    Round
  • Material (Body)
    PVC Sticker
  • Mass(g)
    50
1 Pack (10 Sheets)
9 Day(s)
SGD 13.77

Part Number : 817-76
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Details Model
    Radioactivity Display
  • Shape
    Round
  • Material (Body)
    PVC Sticker
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)