(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Radiation Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Radiation Sign

Standard Unit Price:
SGD 8.50-
Days to Ship :
8 Day(s) or more

16 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (2 Sheets)
  • 1 Pack (5 Sheets)
  • Clear
Shape

Refine by

  • Vertical
  • Clear
Material (Body)

Refine by

  • Eco Uniboard
  • PVC Sticker
  • Clear
Display Content

Refine by

  • Contamination test room
  • Disposal Facility / Controlled Area
  • Drainage Equipment
  • Machine installation facility controlled area
  • Radiation Generator Used Room
  • Radioactive Waste
  • Radioisotope
  • Radioisotope Use Location, Controlled Area
  • Radioisotope Use Room
  • Storage Facility, Controlled Area
  • Storage bin
  • Used Facility, Controlled Area
  • Ventilation Facilities
  • Waste Disposal Storage Facility
  • Clear
Mount Specification

Refine by

  • 2.5 mm φ holes at 4 corners
  • Clear
Longitudinal(mm)

Refine by

  • 110
  • 200
  • 300
  • 330
  • 400
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Eco Uniboard
Radioisotope Use Room
2.5 mm φ holes at 4 corners
400
8 Day(s)
SGD 16.38

Part Number : 817-30
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Radioisotope Use Room
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Radiation Generator Used Room
2.5 mm φ holes at 4 corners
400
13 Day(s)
SGD 16.38

Part Number : 817-31
Days to Ship 13 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Radiation Generator Used Room
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Drainage Equipment
2.5 mm φ holes at 4 corners
400
9 Day(s)
SGD 16.38

Part Number : 817-36
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Drainage Equipment
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Waste Disposal Storage Facility
2.5 mm φ holes at 4 corners
400
9 Day(s)
SGD 16.38

Part Number : 817-37
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Waste Disposal Storage Facility
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Used Facility, Controlled Area
2.5 mm φ holes at 4 corners
400
8 Day(s)
SGD 16.38

Part Number : 817-38
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Used Facility, Controlled Area
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Storage Facility, Controlled Area
2.5 mm φ holes at 4 corners
400
8 Day(s)
SGD 16.38

Part Number : 817-41
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Storage Facility, Controlled Area
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Disposal Facility / Controlled Area
2.5 mm φ holes at 4 corners
400
9 Day(s)
SGD 16.38

Part Number : 817-43
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Disposal Facility / Controlled Area
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Radioisotope Use Location, Controlled Area
2.5 mm φ holes at 4 corners
400
9 Day(s)
SGD 16.38

Part Number : 817-44
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Radioisotope Use Location, Controlled Area
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Machine installation facility controlled area
2.5 mm φ holes at 4 corners
400
9 Day(s)
SGD 16.38

Part Number : 817-46
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Machine installation facility controlled area
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
-
2.5 mm φ holes at 4 corners
400
9 Day(s)
SGD 16.38

Part Number : 817-47
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.38
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    -
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    400
  • Side(mm)
    300
  • Thickness(mm)
    1
  • Mass(g)
    -
1 Pack (2 Sheets)
-
Eco Uniboard
-
2.5 mm φ holes at 4 corners
200
8 Day(s)
SGD 11.25

Part Number : 817-48
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.25
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    -
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    200
  • Side(mm)
    160
  • Thickness(mm)
    1
  • Mass(g)
    -
1 Pack (5 Sheets)
-
Eco Uniboard
-
2.5 mm φ holes at 4 corners
110
9 Day(s)
SGD 16.91

Part Number : 817-49
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.91
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    -
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    110
  • Side(mm)
    85
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Drainage Equipment
2.5 mm φ holes at 4 corners
330
9 Day(s)
SGD 11.39

Part Number : 817-55
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Drainage Equipment
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    330
  • Side(mm)
    200
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Ventilation Facilities
2.5 mm φ holes at 4 corners
200
9 Day(s)
SGD 11.39

Part Number : 817-56
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.39
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Ventilation Facilities
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    200
  • Side(mm)
    150
  • Thickness(mm)
    1
  • Mass(g)
    -
1 pc.
-
Eco Uniboard
Contamination test room
2.5 mm φ holes at 4 corners
300
9 Day(s)
SGD 8.70

Part Number : 817-59
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    -
  • Material (Body)
    Eco Uniboard
  • Display Content
    Contamination test room
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    300
  • Side(mm)
    200
  • Thickness(mm)
    1
  • Mass(g)
    -
1 Pack (2 Sheets)
Vertical
PVC Sticker
Storage bin
-
200
11 Day(s)
SGD 8.60

Part Number : 817-60
Days to Ship 11 Day(s)
Standard Unit Price SGD 8.60
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    Vertical
  • Material (Body)
    PVC Sticker
  • Display Content
    Storage bin
  • Mount Specification
    -
  • Longitudinal(mm)
    200
  • Side(mm)
    150
  • Thickness(mm)
    -
  • Mass(g)
    50
1 Pack (2 Sheets)
Vertical
PVC Sticker
Radioisotope
-
200
9 Day(s)
SGD 8.50

Part Number : 817-61
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.50
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    Vertical
  • Material (Body)
    PVC Sticker
  • Display Content
    Radioisotope
  • Mount Specification
    -
  • Longitudinal(mm)
    200
  • Side(mm)
    150
  • Thickness(mm)
    -
  • Mass(g)
    50
1 Pack (2 Sheets)
Vertical
PVC Sticker
Radioactive Waste
-
200
9 Day(s)
SGD 8.70

Part Number : 817-62
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.70
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Radiation Sign
  • Shape
    Vertical
  • Material (Body)
    PVC Sticker
  • Display Content
    Radioactive Waste
  • Mount Specification
    -
  • Longitudinal(mm)
    200
  • Side(mm)
    150
  • Thickness(mm)
    -
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)