(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electrical Safety Signs Sticker Manufacturer Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Electrical Safety Signs Sticker Manufacturer Sign

Standard Unit Price:
SGD 13.77
Days to Ship :
8 Day(s)

360 × 120 × 1.2 mm, Eco Uni-board

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Electrical Safety Signs
  • Details Model
    Sticker Manufacturer Name Label
  • Shape
    Vertical
  • Material (Body)
    Eco Uniboard
  • Display Content
    Person in-charge Electric handling
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
8 Day(s)
SGD 13.77

Part Number : 813-39
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.77
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Electrical Safety Signs
  • Details Model
    Sticker Manufacturer Name Label
  • Shape
    Vertical
  • Material (Body)
    Eco Uniboard
  • Display Content
    Person in-charge Electric handling
  • Longitudinal(mm)
    360
  • Side(mm)
    120
  • Thickness(mm)
    1.2
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)