(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mini Sticker (Uni Sticker)

Click this image to zoom it.

Move the mouse over the image to zoom

Mini Sticker (Uni Sticker)

Standard Unit Price:
SGD 8.74
Days to Ship :
8 Day(s) or more

10 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (12 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (12 Sheets)
  • Clear
Display Content

Refine by

  • Do Not Touch
  • Electric Shock
  • No smoking
  • Not Suitable for Drinking
  • Operation Prohibited
  • Pull
  • Push
  • Safe Driving
  • Shock Prohibited
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (12 Sheets)
No smoking
11 Day(s)
SGD 8.74

Part Number : 838-03
Days to Ship 11 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    No smoking
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
Shock Prohibited
17 Day(s)
SGD 8.74

Part Number : 838-04
Days to Ship 17 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    Shock Prohibited
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
Do Not Touch
8 Day(s)
SGD 8.74

Part Number : 838-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    Do Not Touch
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
Operation Prohibited
9 Day(s)
SGD 8.74

Part Number : 838-07
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    Operation Prohibited
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
Electric Shock
9 Day(s)
SGD 8.74

Part Number : 838-09
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    Electric Shock
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
Safe Driving
9 Day(s)
SGD 8.74

Part Number : 838-21
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    Safe Driving
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
Not Suitable for Drinking
9 Day(s)
SGD 8.74

Part Number : 838-25
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    Not Suitable for Drinking
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
Push
8 Day(s)
SGD 8.74

Part Number : 838-38
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    Push
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
Pull
9 Day(s)
SGD 8.74

Part Number : 838-39
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
    Pull
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (12 Sheets)
8 Day(s)
SGD 8.74

Part Number : 838-46
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.74
Quantity 1 Pack (12 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Mini Sticker
  • Details Model
    Mini Sticker (Uni Sticker)
  • Material (Body)
    PP Sticker
  • Display Content
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)