(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Highly Ventilated Safety Shoes, Mandom Safety #737

Click this image to zoom it.

Move the mouse over the image to zoom

Highly Ventilated Safety Shoes, Mandom Safety #737

Standard Unit Price:
SGD 50.97
Days to Ship :
4 Day(s) or more

Minimizes stuffiness of the foot and has outstanding comfort, providing for comfortable driving. A dedicated driving shoe that keeps the foot refreshed even when worn for long periods of time.
[Features]
· JSAA standard A-type certified product. Foot width: 4E.
· Steel toe box protects the toes from shock (compression).
· Employs a coarse mesh for the breathable upper, providing outstanding breathability.
· The thick EVA midsole exhibits excellent cushioning, and reduces the load on the heel and knee.
· Resistant to deterioration even on floor surfaces covered with oil, with an oil-resistant sole that you can use with confidence.
* Anti-slip performance on oily floors cannot be guaranteed.
[Applications]
· Ideal for transport workers, workers inside warehouses, and work in which becoming dirty from oil, etc. is a concern. Can also be used for other general work.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Detail
    Black
  • Material (Upper)
    Synthetic Leather + Mesh, Steel Toe Box
  • Material (Sole)
    EVA + Rubber
  • Foot Width
    4E
  • Weight(g)
    820(26cm)
  • Quantity
    1 Pair

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 27
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
27
4 Day(s) or more
SGD 50.97

Part Number : 737-13-27
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 50.97
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Detail
    Black
  • Material (Upper)
    Synthetic Leather + Mesh, Steel Toe Box
  • Material (Sole)
    EVA + Rubber
  • Foot Width
    4E
  • Weight(g)
    820(26cm)
1 Pair
28
4 Day(s) or more
SGD 50.97

Part Number : 737-13-28
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 50.97
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Detail
    Black
  • Material (Upper)
    Synthetic Leather + Mesh, Steel Toe Box
  • Material (Sole)
    EVA + Rubber
  • Foot Width
    4E
  • Weight(g)
    820(26cm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)