(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Oil Resistant Gloves VERTE-135 (10 Pairs)

Oil Resistant Gloves VERTE-135 (10 Pairs)

Standard Unit Price:
SGD 53.30-
Days to Ship :
7 Day(s) or more

[Features]
· Strong against general oil with excellent abrasion resistance.
· Curved molding prevents fatigue even when working for long periods of time.
· Non-slip grip on the fingers and palm.
[Applications]
· Machinery work, assembly work.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    26
  • Color
    Blue
  • Features
    It has excellent abrasion resistance and is tough on general oil.
  • Use
    Machine work and assembly work.
  • Thickness(mm)
    1.6
  • Material: Front
    Polyvinyl chloride,
  • Material: Back
    Cotton seamless knitted gloves
  • 1 Bag (10 Pairs)
Part Number

Refine by

  • 1 Bag (10 Pairs)
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Around Palm(cm)

Refine by

  • 21.8
  • 23
  • 25.5
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.3
  • 7.6
  • 8.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Pairs)
L
23
7.6
8 Day(s)
SGD 61.60

Part Number : VERTE-135-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 61.60
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    26
  • Color
    Blue
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    7.6
  • Features
    It has excellent abrasion resistance and is tough on general oil.
  • Use
    Machine work and assembly work.
  • Thickness(mm)
    1.6
  • Weight(g)
    1,500/bag
  • Material: Front
    Polyvinyl chloride,
  • Material: Back
    Cotton seamless knitted gloves
1 Bag (10 Pairs)
LL
25.5
8.2
7 Day(s)
SGD 53.30

Part Number : VERTE-135-LL
Days to Ship 7 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    26
  • Color
    Blue
  • Around Palm(cm)
    25.5
  • Length of Middle Finger(cm)
    8.2
  • Features
    It has excellent abrasion resistance and is tough on general oil.
  • Use
    Machine work and assembly work.
  • Thickness(mm)
    1.6
  • Weight(g)
    1,620/bag
  • Material: Front
    Polyvinyl chloride,
  • Material: Back
    Cotton seamless knitted gloves
1 Bag (10 Pairs)
M
21.8
7.3
8 Day(s)
SGD 61.30

Part Number : VERTE-135-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 61.30
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    26
  • Color
    Blue
  • Around Palm(cm)
    21.8
  • Length of Middle Finger(cm)
    7.3
  • Features
    It has excellent abrasion resistance and is tough on general oil.
  • Use
    Machine work and assembly work.
  • Thickness(mm)
    1.6
  • Weight(g)
    1,450/bag
  • Material: Front
    Polyvinyl chloride,
  • Material: Back
    Cotton seamless knitted gloves

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)