(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sneakers with Resin Core (High Top Type)

Sneakers with Resin Core (High Top Type)

Standard Unit Price:
SGD 61.53
Days to Ship :
8 Day(s)

[Features]
· A high cut type that protects the ankle and Achilles heel.
· Has a lightweight resin toe box to protect the toes.
· The EVA cushion sole reduces shock on the heel.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Green series
  • Size(cm)
    28
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Trusco Code
    400-3241
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    830
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 61.53

Part Number : MJ-377-28.0-G
Days to Ship 8 Day(s)
Standard Unit Price SGD 61.53
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Green series
  • Size(cm)
    28
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Trusco Code
    400-3241
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    830
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)