(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wide resin toe box ventilated sneakers

Wide resin toe box ventilated sneakers

Standard Unit Price:
SGD 81.60-
Days to Ship :
7 Day(s)

[Features]
·The synergistic effect of the ventilated bottom and ventilated mesh material on the sides makes it resistant to stuffiness and comfortable to use.
·A cushioned insole with excellent shock absorption is used.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Details

Part Number

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 22
  • 22.5
  • 23
  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • 29
  • Clear
Trusco Code

Refine by

  • 388-7430
  • 388-7421
  • 388-7413
  • 388-7405
  • 388-7391
  • 388-7383
  • 388-7375
  • 388-7367
  • 388-7359
  • 388-7341
  • 388-7332
  • 388-7324
  • 388-7316
  • 388-7308
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
22
388-7308
7 Day(s)
SGD 97.40

Part Number : MPV01-W/BL-22
Days to Ship 7 Day(s)
Standard Unit Price SGD 97.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    22
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7308
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    650
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
22.5
388-7316
7 Day(s)
SGD 86.70

Part Number : MPV01-W/BL-22.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 86.70
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    22.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7316
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    670
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
23
388-7324
7 Day(s)
SGD 84.90

Part Number : MPV01-W/BL-23
Days to Ship 7 Day(s)
Standard Unit Price SGD 84.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    23
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7324
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    690
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
23.5
388-7332
7 Day(s)
SGD 85.00

Part Number : MPV01-W/BL-23.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 85.00
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    23.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7332
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    710
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24
388-7341
7 Day(s)
SGD 81.60

Part Number : MPV01-W/BL-24
Days to Ship 7 Day(s)
Standard Unit Price SGD 81.60
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7341
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    730
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24.5
388-7359
7 Day(s)
SGD 81.80

Part Number : MPV01-W/BL-24.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 81.80
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7359
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    750
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25
388-7367
7 Day(s)
SGD 98.80

Part Number : MPV01-W/BL-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 98.80
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    25
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7367
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    770
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25.5
388-7375
7 Day(s)
SGD 85.60

Part Number : MPV01-W/BL-25.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 85.60
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    25.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7375
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    790
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26
388-7383
7 Day(s)
SGD 82.20

Part Number : MPV01-W/BL-26
Days to Ship 7 Day(s)
Standard Unit Price SGD 82.20
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7383
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    810
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26.5
388-7391
7 Day(s)
SGD 85.90

Part Number : MPV01-W/BL-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 85.90
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    26.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7391
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    830
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27
388-7405
7 Day(s)
SGD 86.00

Part Number : MPV01-W/BL-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 86.00
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    27
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7405
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    850
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27.5
388-7413
7 Day(s)
SGD 86.20

Part Number : MPV01-W/BL-27.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 86.20
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    27.5
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7413
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    870
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
28
388-7421
7 Day(s)
SGD 86.40

Part Number : MPV01-W/BL-28
Days to Ship 7 Day(s)
Standard Unit Price SGD 86.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    28
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7421
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    890
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
29
388-7430
7 Day(s)
SGD 86.50

Part Number : MPV01-W/BL-29
Days to Ship 7 Day(s)
Standard Unit Price SGD 86.50
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    29
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Color Details
    White/Blue
  • Trusco Code
    388-7430
  • Material Quality
    Upper Cover: Synthetic Leather / Mesh; Toe Box: Wide Resin; Sole: EVA / Synthetic Rubber
  • Weight
    910
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By the ventilation sole and the synergistic effect of the ventilation mesh material of the side, it is strong for stuffiness and can be used comfortably.

Specification

●Foot Width Size:EEE
●SPQ(pair):10
●JSAA Class A Certified
●Pressure Resistant Load: 10±0.1kN
●Color: White/Blue

Materials

●Upper: Synthetic Leather/Mesh 
●Toe Box: Wide Resin 
●Shoe Sole: EVA/Synthetic Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)