(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Comfortable, Anti-Slip Safety Shoes CF140

Light Comfortable, Anti-Slip Safety Shoes CF140

Standard Unit Price:
SGD 159.69-
Days to Ship :
7 Day(s)

[Features]
· Comfortable design based on ergonomics and occupational health makes you feel as if you are walking barefoot.
· 2-layer urethane sole with excellent cushioning and durability.

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 23.5
  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • Clear
Trusco Code

Refine by

  • 388-4694
  • 388-4686
  • 388-4678
  • 388-4660
  • 388-4651
  • 388-4643
  • 388-4635
  • 388-4627
  • 388-4619
  • 388-4601
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
23.5
388-4601
7 Day(s)
SGD 159.69

Part Number : CF140-23.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.69
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    23.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4601
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    880
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24
388-4619
7 Day(s)
SGD 159.69

Part Number : CF140-24
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.69
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4619
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    900
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
24.5
388-4627
7 Day(s)
SGD 159.69

Part Number : CF140-24.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.69
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    24.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4627
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    920
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25
388-4635
7 Day(s)
SGD 168.61

Part Number : CF140-25
Days to Ship 7 Day(s)
Standard Unit Price SGD 168.61
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4635
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    940
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
25.5
388-4643
7 Day(s)
SGD 159.69

Part Number : CF140-25.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.69
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    25.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4643
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    960
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26
388-4651
7 Day(s)
SGD 159.69

Part Number : CF140-26
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.69
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4651
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    980
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
26.5
388-4660
7 Day(s)
SGD 159.94

Part Number : CF140-26.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.94
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    26.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4660
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    1000
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27
388-4678
7 Day(s)
SGD 159.69

Part Number : CF140-27
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.69
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4678
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    1020
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
27.5
388-4686
7 Day(s)
SGD 159.69

Part Number : CF140-27.5
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.69
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    27.5
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4686
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    1040
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
1 Pair
28
388-4694
7 Day(s)
SGD 159.69

Part Number : CF140-28
Days to Ship 7 Day(s)
Standard Unit Price SGD 159.69
Quantity 1 Pair

Specificationtitle

  • Product Model
    Safety boots
  • Shape
    Half boots
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Size(cm)
    28
  • Standard
    JIS standard product
  • Toecap
    Included
  • Trusco Code
    388-4694
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Weight
    1060
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)