(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Twin-lens Type Protective Goggle Replacement Lens

Twin-lens Type Protective Goggle Replacement Lens

Standard Unit Price:
SGD 15.40
Days to Ship :
8 Day(s)

[Features]
· Replacement lens for twin-lens type protective goggles (treated to be scratch resistant).

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
8 Day(s)
SGD 15.40

Part Number : 4012700041
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.40
Quantity 1 Set

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • UV Cut
    Available
  • Standard
    JIS
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    2.0
  • Compatible Model
    VD-201F
  • Trusco Code
    396-5171
  • Mass(g)
    9
  • Material
    Polycarbonate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)