(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
T-Shaped Handle (9.5 mm Insertion Angle)

T-Shaped Handle (9.5 mm Insertion Angle)

Standard Unit Price:
SGD 35.49
Days to Ship :
9 Day(s)

[Features]
· Due to it have an insertion angle of 9.5 mm, it can be used with such things as a hexagonal wrench.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Overall length (L dimension)(mm)
    255
  • Overall Width(mm)
    200
  • Trusco Code
    373-8728
  • Mass(g)
    275
  • Features
    Due to it have an insertion angle of 9.5 mm, it can be used with such things as a hexagonal wrench.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 35.49

Part Number : TH20
Days to Ship 9 Day(s)
Standard Unit Price SGD 35.49

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Overall length (L dimension)(mm)
    255
  • Overall Width(mm)
    200
  • Trusco Code
    373-8728
  • Mass(g)
    275
  • Features
    Due to it have an insertion angle of 9.5 mm, it can be used with such things as a hexagonal wrench.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)