(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Long T Type Torx Bit Socket (6.3 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

Long T Type Torx Bit Socket (6.3 mm Insertion Angle)

Standard Unit Price:
SGD 18.05-
Days to Ship :
8 Day(s) or more

[Features]
· Plug type bits can be replaced.
· Long type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Overall length (L dimension)(mm)
    121.5
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 1.65
  • 2.3
  • 2.48
  • 2.72
  • 3.26
  • 3.84
  • 4.40
  • 4.96
  • 5.49
  • Clear
Nominal No.

Refine by

  • T6
  • T8
  • T9
  • T10
  • T15
  • T20
  • T25
  • T27
  • T30
  • Clear
Trusco Code

Refine by

  • 383-6240
  • 383-6207
  • 383-6169
  • 383-6142
  • 383-6100
  • 383-6061
  • 383-6029
  • 383-5987
  • 383-5944
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.65
T6
383-6169
9 Day(s)
SGD 18.05

Part Number : BT2-T6L
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.05

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    1.65
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T6
  • Trusco Code
    383-6169
  • Mass(g)
    53
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
2.3
T8
383-6207
8 Day(s)
SGD 18.05

Part Number : BT2-T8L
Days to Ship 8 Day(s)
Standard Unit Price SGD 18.05

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    2.3
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T8
  • Trusco Code
    383-6207
  • Mass(g)
    53
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
2.48
T9
383-6240
9 Day(s)
SGD 18.05

Part Number : BT2-T9L
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.05

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    2.48
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T9
  • Trusco Code
    383-6240
  • Mass(g)
    53
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
2.72
T10
383-5944
9 Day(s)
SGD 18.06

Part Number : BT2-T10L
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    2.72
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T10
  • Trusco Code
    383-5944
  • Mass(g)
    54
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
3.26
T15
383-5987
9 Day(s)
SGD 18.06

Part Number : BT2-T15L
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    3.26
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T15
  • Trusco Code
    383-5987
  • Mass(g)
    54
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
3.84
T20
383-6029
9 Day(s)
SGD 18.06

Part Number : BT2-T20L
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    3.84
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T20
  • Trusco Code
    383-6029
  • Mass(g)
    54
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
4.40
T25
383-6061
9 Day(s)
SGD 18.06

Part Number : BT2-T25L
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    4.40
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T25
  • Trusco Code
    383-6061
  • Mass(g)
    54
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
4.96
T27
383-6100
9 Day(s)
SGD 18.06

Part Number : BT2-T27L
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    4.96
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T27
  • Trusco Code
    383-6100
  • Mass(g)
    55
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.
5.49
T30
383-6142
8 Day(s)
SGD 18.06

Part Number : BT2-T30L
Days to Ship 8 Day(s)
Standard Unit Price SGD 18.06

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.3
  • Socket shape
    Hexagonal bit
  • Width across flat dimension (S Measurement)
    5.49
  • Overall length (L dimension)(mm)
    121.5
  • Nominal No.
    T30
  • Trusco Code
    383-6142
  • Mass(g)
    55
  • Features
    Plug type bits can be replaced. Long type. Insertion angle side uses power-fit shape to prevent stress concentration.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)