(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hex Bit Socket (12.7 mm Insertion Angle, Inch Size)

Click this image to zoom it.

Move the mouse over the image to zoom

Hex Bit Socket (12.7 mm Insertion Angle, Inch Size)

Standard Unit Price:
SGD 15.30-
Days to Ship :
9 Day(s)

[Features]
· Plug type bits can be replaced.
· Standard type.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 3/8
  • 3/16
  • 5/8
  • 5/16
  • 7/16
  • 7/32
  • 9/16
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 65
  • 70
  • 75
  • 76
  • 80
  • 90
  • Clear
Trusco Code

Refine by

  • 383-6843
  • 383-6819
  • 383-6797
  • 383-6771
  • 383-6746
  • 383-6720
  • 383-6690
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3/8
76
383-6720
9 Day(s)
SGD 16.80

Part Number : BT4-3/8
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.80

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    3/8
  • Overall length (L dimension)(mm)
    76
  • Trusco Code
    383-6720
  • Mass(g)
    98
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.
3/16
65
383-6690
9 Day(s)
SGD 15.30

Part Number : BT4-3/16
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.30

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    3/16
  • Overall length (L dimension)(mm)
    65
  • Trusco Code
    383-6690
  • Mass(g)
    71
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.
5/8
90
383-6771
9 Day(s)
SGD 20.22

Part Number : BT4-5/8
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.22

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5/8
  • Overall length (L dimension)(mm)
    90
  • Trusco Code
    383-6771
  • Mass(g)
    222
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.
5/16
75
383-6746
9 Day(s)
SGD 15.30

Part Number : BT4-5/16
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.30

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    5/16
  • Overall length (L dimension)(mm)
    75
  • Trusco Code
    383-6746
  • Mass(g)
    84
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.
7/16
80
383-6797
9 Day(s)
SGD 18.40

Part Number : BT4-7/16
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.40

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    7/16
  • Overall length (L dimension)(mm)
    80
  • Trusco Code
    383-6797
  • Mass(g)
    121
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.
7/32
70
383-6819
9 Day(s)
SGD 15.30

Part Number : BT4-7/32
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.30

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    7/32
  • Overall length (L dimension)(mm)
    70
  • Trusco Code
    383-6819
  • Mass(g)
    74
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.
9/16
90
383-6843
9 Day(s)
SGD 20.22

Part Number : BT4-9/16
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.22

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    9/16
  • Overall length (L dimension)(mm)
    90
  • Trusco Code
    383-6843
  • Mass(g)
    222
  • Features
    Plug type bits can be replaced. Standard type. Insertion angle side uses power-fit shape to prevent stress concentration.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)