(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Screwdriver Set

Screwdriver Set

Standard Unit Price:
SGD 69.44-
Days to Ship :
7 Day(s) or more

A set of screwdrivers.

[Features]
· A new color insert type has joined the most popular, classic handle Phillips/flathead screwdrivers.
· Facilitates tool management by color-coding inserts by person or department

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.

Catalog

Japanese Only

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Phillips (+)/Flathead(-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.0
  • No.1
  • No.2
  • No.3
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 3.5
  • 4
  • 5.5
  • 6.5
  • 8
  • 10
  • Clear
Shaft length L (mm)

Refine by

  • 90
  • 100
  • 120
  • 140
  • 160
  • 180
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 0.5
  • 0.6
  • 0.8
  • 1
  • 1.2
  • 1.6
  • Clear
Size

Refine by

  • PZ1、PZ2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Flathead (-)
-
3.5 ~ 10
90 ~ 180
0.5 ~ 1.6
-
7 Day(s)
SGD 122.63

Part Number : 1510CN
Days to Ship 7 Day(s)
Standard Unit Price SGD 122.63

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    3.5 ~ 10
  • Shaft length L (mm)
    90 ~ 180
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5 ~ 1.6
  • Size
    -
  • Set Content
    100-1・2・3・4・5・6
  • Weight(g)
    549
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.
Phillips (+)/Flathead(-)
No.1
4 ~ 6.5
-
0.6 ~ 1
-
29 Day(s)
SGD 69.44

Part Number : 1530CN
Days to Ship 29 Day(s)
Standard Unit Price SGD 69.44

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    4 ~ 6.5
  • Shaft length L (mm)
    -
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.6 ~ 1
  • Size
    -
  • Set Content
    100-2・4、175-0、190-1
  • Weight(g)
    200
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.
Phillips (+)/Flathead(-)
No.1 / No.2
3.5 ~ 6.5
-
0.5 ~ 1
-
7 Day(s)
SGD 108.12

Part Number : 1560CN
Days to Ship 7 Day(s)
Standard Unit Price SGD 108.12

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    3.5 ~ 6.5
  • Shaft length L (mm)
    -
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5 ~ 1
  • Size
    -
  • Set Content
    100-1・2・3・4、190-1・2
  • Weight(g)
    356
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.
Flathead (-)
-
3.5 ~ 8
90 ~ 160
0.5 ~ 1.2
-
9 Day(s)
SGD 96.40

Part Number : 1561CN
Days to Ship 9 Day(s)
Standard Unit Price SGD 96.40

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    3.5 ~ 8
  • Shaft length L (mm)
    90 ~ 160
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5 ~ 1.2
  • Size
    -
  • Set Content
    100-1・2・3・4・5
  • Weight(g)
    353
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.
Phillips (+)
No.0 / No.1 / No.2 / No.3
-
-
-
-
7 Day(s)
SGD 83.65

Part Number : 1562CN
Days to Ship 7 Day(s)
Standard Unit Price SGD 83.65

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    -
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Size
    -
  • Set Content
    190-0・1・2・3
  • Weight(g)
    329
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.
Phillips (+)/Flathead(-)
-
3.5 ~ 6.5
-
0.5 ~ 1
PZ1、PZ2
29 Day(s)
SGD 116.33

Part Number : 1568CN
Days to Ship 29 Day(s)
Standard Unit Price SGD 116.33

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    3.5 ~ 6.5
  • Shaft length L (mm)
    -
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5 ~ 1
  • Size
    PZ1、PZ2
  • Set Content
    100-1・2・3・4、192-1・2
  • Weight(g)
    357
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.
Phillips (+)/Flathead(-)
No.1 / No.2
3.5 ~ 8
-
0.5 ~ 1.2
-
7 Day(s)
SGD 134.05

Part Number : 250CN
Days to Ship 7 Day(s)
Standard Unit Price SGD 134.05

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    3.5 ~ 8
  • Shaft length L (mm)
    -
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.5 ~ 1.2
  • Size
    -
  • Set Content
    100-1・2・3・4・5、190-1・2
  • Weight(g)
    473
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)