(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Speed Rotary Tool 4000

High Speed Rotary Tool 4000

[Features]
· Carbon brush cap: Allows carbon brushes to be replaced easily just by removing the cap.
· Maintenance for long-term use can be done easily.
· Independent ON/OFF switch: Can be operated separately from speed adjustment dial.
· Shaft lock button: Accessories can be replaced quickly and easily.
· Soft rubber grip: Can be held like a pen for use and fits perfectly in the hand.
· Soft rubber grip: Hold the rear of the body when cutting, grinding, or polishing, for a perfect fit with the ring finger and pinky.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4000-3-36

 
Part Number
4000-3-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 315.10

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Number of load-free rotations(min-¹) 5,000~32,000 Attached collet(mm) 2.4/3.2
Overall Length(mm) 230 Accessory Available Power Consumption(W) 135
Usable collet(mmφ) 0.8/1.6/2.4/3.2 Power Supply(V) 100V(50/60Hz) Standard accessories Cutting Guide / Detailer's Grip Flex shaft / Accessories 36 Pieces
Standard collet(mmφ) 2.4/3.2 Mass(g) 533

Please check the type/dimensions/specifications of the part 4000-3-36 in the High Speed Rotary Tool 4000 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)