(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BT Shank Jacobs Taper Arbor (Part Numbers)

BT Shank Jacobs Taper Arbor

Jacobs Taper Arbor is used in combination with drill chucks with Jacobs Taper. The taper range is extremely large, enabling powerful installation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BT50-JTA2S-105

 
Part Number
BT50-JTA2S-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Taper
(mm)
Mass
(g)
Specifications

SGD 350.13

1 Piece(s) 14 Day(s) BT503013.940224.8105183BT50 7/244000JT No:2S

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Please check the type/dimensions/specifications of the part BT50-JTA2S-105 in the BT Shank Jacobs Taper Arbor series.

Similar Part Numbers

Part Number
BT40-JTA1-45
BT40-JTA1-90
BT40-JTA2-45
BT50-JTA2S-45
BT50-JTA3-105
BT50-JTA3-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Taper
(mm)
Mass
(g)
Specifications

SGD 196.94

1 Piece(s) 14 Day(s) BT40309.754125.445153BT40 7/241100JT No:1

SGD 220.61

1 Piece(s) 14 Day(s) BT40309.754170.490153BT40 7/241300JT No:1

SGD 196.94

1 Piece(s) 14 Day(s) BT403014.199130.445204BT40 7/241100JT No:2

SGD 312.96

1 Piece(s) 14 Day(s) BT503013.940164.845183BT50 7/243800JT No:2S

SGD 351.20

1 Piece(s) 14 Day(s) BT503520.599234.8105285BT50 7/244200JT No:3

SGD 314.03

1 Piece(s) 14 Day(s) BT50-20.599174.845287BT50 7/244000JT No:3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)