(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

New High Power Milling Chuck Chuck Arbor

Part Number

Configured Part Number is shown.

Features

●3 features of rigidity, accuracy and gripping force have been realized.
●Prevents chattering by thick design of grasping part.
●Exercise its power in end mill processing.
●Unique inner diameter slit mechanism tightens the chuck barrel securely and creat

Usage

●For jig milling machine/horizontal boring machine NC/General purpose milling machine.
●The arbor for installing JT(jacobs taper) type holder such as keyless chuck.

Specification

●Connection Taper:JT6
●SPQ(piece):1
●Compatible Chuck: Milling Chuck
Part Number
C20-JT6
C32-JT6
C42-JT6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChuck inner diameter
(mm)

SGD 77.44

1 Piece(s) 10 Day(s) 20

SGD 74.19

1 Piece(s) 8 Day(s) 32

SGD 104.50

1 Piece(s) 8 Day(s) 42

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Expands the usage range of milling chucks. Jacobs taper No. 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)