(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Grip Full Cut Mill FCM Head

Contact Grip Full Cut Mill FCM Head

Specialized for horizontal feeding. A high-efficiency cutter specifically designed with a focus on low resistance. Groove Milling and Side Milling

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CG15-FCM16092-25
CG19-FCM20092-32
CG19-FCM20093-32
CG24-FCM25092-36
CG24-FCM25093-36
CG31-FCM32112-43
CG31-FCM32113-43
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter (D)
(φ)
Total number of flutes
(sheet)
Shank diameter (d)
(mm)
L
(mm)
Mass
(g)
CG No. Effective cutting edge length ap
(mm)
Wrench Part B
(mm)
Wrench Part W
(mm)
Compatible Tip Model

SGD 206.86

1 Piece(s) 11 Day(s) 162152530CG159126.2ARG1609□□

SGD 206.86

1 Piece(s) 11 Day(s) 202193270CG199178.2ARG2009□□

SGD 223.21

1 Piece(s) 11 Day(s) 203193270CG199178.2ARG2009□□

SGD 223.21

1 Piece(s) 11 Day(s) 2522436130CG2492210.2ARG2509□□

SGD 242.29

1 Piece(s) 11 Day(s) 2532436130CG2492210.2ARG2509□□

SGD 247.74

1 Piece(s) 11 Day(s) 3223143260CG31112712.2ARG3211□□

SGD 269.54

1 Piece(s) 11 Day(s) 3233143260CG31112712.2ARG3211□□

Loading...

  1. 1

Basic Information

Machining Application Side / Groove Mounting Method Centering Plug Details Type Full Cut Mill FCM Head
Application Groove Milling and Side Milling Features A high-efficiency cutter specifically designed for horizontal feeding with a focus on low resistance.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)