(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Hydro Chuck BT (Part Numbers)

Power Hydro Chuck BT

A handy hydrochuck that can be used as a collet holder. Ideal for high-precision machining

PDF

Part Number

Configured Part Number is shown.

BT40-PHC07A-105

 

 

 

Part Number
BT40-PHC07A-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle Type Retention possible blade diameter
(mm)
Holder Length L
(mm)
Type L1
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
L0
(mm)

(mm)
ℓ1
(mm)
Standard Set Reamer Mass
(kg)

SGD 651.47

1 Piece(s) 8 Day(s) BT407105141262846-452943830L4-T1.4

Loading...

  1. 1
 

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Tool Type End Mill / Drill / Reamer
Chuck Type Hydro

Please check the type/dimensions/specifications of the part BT40-PHC07A-105 in the Power Hydro Chuck BT series.

Similar Part Numbers

Part Number
BT30-PHC07A-75
BT30-PHC08A-45
BT30-PHC08A-75
BT40-PHC07A-75
BT40-PHC08A-105
BT40-PHC08A-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle Type Retention possible blade diameter
(mm)
Holder Length L
(mm)
Type L1
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
L0
(mm)

(mm)
ℓ1
(mm)
Standard Set Reamer Mass
(kg)

SGD 609.89

1 Piece(s) 8 Day(s) BT30775130262846-342941220L4-T0.8

SGD 593.93

1 Piece(s) 8 Day(s) BT3084534-2846-342940200L4-T0.6

SGD 609.89

1 Piece(s) 8 Day(s) BT30875130262846-342941220L4-T0.8

SGD 634.38

1 Piece(s) 8 Day(s) BT40775130262846-342942700L4-T1.3

SGD 652.54

1 Piece(s) 8 Day(s) BT408105141262846-452943830L4-T1.6

SGD 634.38

1 Piece(s) 8 Day(s) BT40875130262846-342942700L4-T1.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)