(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Hydro Chuck BT (Part Numbers)

Power Hydro Chuck BT

A handy hydrochuck that can be used as a collet holder. Ideal for high-precision machining

PDF

Part Number

Configured Part Number is shown.

BT30-PHC16A-105

 

 

 

Part Number
BT30-PHC16A-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle Type Retention possible blade diameter
(mm)
Holder Length L
(mm)
Type L1
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
L0
(mm)

(mm)
ℓ1
(mm)
Standard Set Reamer Mass
(kg)

SGD 633.20

1 Piece(s) 8 Day(s) BT301610524636385240504042660L4-T1.2

Loading...

  1. 1
 

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Tool Type End Mill / Drill / Reamer
Chuck Type Hydro

Please check the type/dimensions/specifications of the part BT30-PHC16A-105 in the Power Hydro Chuck BT series.

Similar Part Numbers

Part Number
BT30-PHC07A-75
BT30-PHC08A-45
BT30-PHC08A-75
BT30-PHC16A-45
BT30-PHC16A-90
BT30-PHC20A-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle Type Retention possible blade diameter
(mm)
Holder Length L
(mm)
Type L1
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
L0
(mm)

(mm)
ℓ1
(mm)
Standard Set Reamer Mass
(kg)

SGD 609.89

1 Piece(s) 8 Day(s) BT30775130262846-342941220L4-T0.8

SGD 593.93

1 Piece(s) 8 Day(s) BT3084534-2846-342940200L4-T0.6

SGD 609.89

1 Piece(s) 8 Day(s) BT30875130262846-342941220L4-T0.8

SGD 614.48

1 Piece(s) 8 Day(s) BT30164544-305027453341600L4-T0.6

SGD 621.96

1 Piece(s) 8 Day(s) BT301690148363846-554042000L4-T1.0

SGD 690.12

1 Piece(s) 8 Day(s) BT3020120169404246-704046500L4-T1.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)