(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rolling Center RST With Carbide (Part Numbers)

Rolling Center RST With Carbide

[Features]
· External appearance, shape and structure are the same with RST type, but carbide alloy chip is low-attached to the tip part of the center.
· As the carbide alloy insert is attached on the tip, it has superior anti-abrasion and anti-corrosion performance.

Part Number

Configured Part Number is shown.

RST4-021

Part Number
RST4-021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.) Super Hard Diameter

SGD 630.03

1 Piece(s) 10 Day(s) or more MT4-62261106.84628184TIR0.00514

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes B1(mm) -
e(mm) - Features External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance.

Please check the type/dimensions/specifications of the part RST4-021 in the Rolling Center RST With Carbide series.

Similar Part Numbers

Part Number
RST2-321
RST3-021
RST3-022
RST4-022
RST4-321
RST4-322
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.) Super Hard Diameter

SGD 568.34

1 Piece(s) 10 Day(s) or more MT2With Seal462070.55.53621127.5TIR0.0058

SGD 552.31

1 Piece(s) 10 Day(s) or more MT3-55228764323153TIR0.00510

SGD 568.34

1 Piece(s) 10 Day(s) or more MT3For Profiling55228764337167TIR0.00510

SGD 650.59

1 Piece(s) 10 Day(s) or more MT4For Profiling62261106.84642198TIR0.00514

SGD 719.07

1 Piece(s) 10 Day(s) or more MT4With Seal62261106.84628184TIR0.00514

SGD 739.44

1 Piece(s) 10 Day(s) or more MT4For Profiling, Includes Seal62261106.84642198TIR0.00514

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)