(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3M<SUP>TM</SUP> Anti-Slip Tape

3MTM Anti-Slip Tape

Standard Unit Price:
SGD 532.65
Days to Ship :
8 Day(s)

Anti-slip tape that has excellent flexibility, heat resistance and durability.
[Features]
· Can adhere to most adherends and peel off cleanly.
​· Tape does not have separation film, which contributes to reduction of waste.
[Applications]
· For indoor use.
​· ​Can use for printing, machining, and a grip on the roller surface in other processes.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50.8
  • Length(m)
    32.9
  • Thickness(mm)
    0.24
  • Details Type
    Grip Tape (indoor use)
  • Color Details
    Tan
  • Adhesiveness
    1.3 N/10 mm (ASTM D3330 standard)
  • Trusco Code
    336-9838
  • Mass(g)
    600
  • Features
    Superior flexibility, heat resistance and durability. Can be adhered to most adherends and peeled off cleanly. There is no stripping film, so it contributes to the reduction of waste.
  • Application
    For indoors. Non-slip for roller surface of printing, machining and other procedures.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Glass Fiber Reinforced Silicone
  • Adhesive
    Silicone-base
  • Internal capacity
    1 Roll

Catalog

Japanese Only

Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 532.65

Part Number : 5401-50.8X32.9
Days to Ship 8 Day(s)
Standard Unit Price SGD 532.65
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50.8
  • Length(m)
    32.9
  • Thickness(mm)
    0.24
  • Details Type
    Grip Tape (indoor use)
  • Color Details
    Tan
  • Adhesiveness
    1.3 N/10 mm (ASTM D3330 standard)
  • Trusco Code
    336-9838
  • Mass(g)
    600
  • Features
    Superior flexibility, heat resistance and durability. Can be adhered to most adherends and peeled off cleanly. There is no stripping film, so it contributes to the reduction of waste.
  • Application
    For indoors. Non-slip for roller surface of printing, machining and other procedures.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Glass Fiber Reinforced Silicone
  • Adhesive
    Silicone-base

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)