(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
3M<SUP>TM</SUP> Safety-Walk Application Edge Sealing Compound

3MTM Safety-Walk Application Edge Sealing Compound

Standard Unit Price:
SGD 28.80
Days to Ship :
8 Day(s)

[Features]
· Adhesive for sealing the edges of the Safety-Walk when constructing a Safety-Walk in areas constantly affected by water.
[Applications]
· For sealing the edges of the Safety-Walk. (Filler)

Basic Specifications

  • Product Type
    Fixture
  • Details Type
    Sealing Agent
  • Trusco Code
    305-6619
  • Mass(g)
    160
  • Features
    An adhesive to seal the ends of the safety walk tapes stuck at the places that always remain wet.
  • Application
    Sticker at the tip of Safety-Walk. (Filler)
  • Specifications
    150 cc Tube Included
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 28.80

Part Number : EC1103-150CC
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fixture
  • Details Type
    Sealing Agent
  • Trusco Code
    305-6619
  • Mass(g)
    160
  • Features
    An adhesive to seal the ends of the safety walk tapes stuck at the places that always remain wet.
  • Application
    Sticker at the tip of Safety-Walk. (Filler)
  • Specifications
    150 cc Tube Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)