(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
New Soft Tape

New Soft Tape

Standard Unit Price:
SGD 2.20-
Days to Ship :
8 Day(s)

Draft countermeasure tape.
[Features]
·Prevents drafts and dust from entering just by pasting.
·It has excellent cushioning properties.
·Comes with a film that is easy to apply and peel off.
·Contains polyester film for a clean finish and can be removed cleanly.
[Applications]
·Ideal for increasing the efficiency of heating and cooling, as it blocks air from escaping from the room.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Adhesiveness
    10.0N/25mm
  • Color Details
    Gray
  • Features
    Simply apply the product to stop draft and dust intrusions. The product features superior cushioning property. The product contains easy to paste and peel film. The product contains a polyester film for clean finish and peeling.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 15
  • 30
  • 50
  • Clear
Length(m)

Refine by

  • 2
  • 4
  • Clear
Thickness(mm)

Refine by

  • 5
  • 10
  • 20
  • Clear
JAN Code

Refine by

  • 4904140230104
  • 4904140230302
  • 4904140230319
  • 4904140230326
  • 4904140230333
  • Clear
Trusco Code

Refine by

  • 419-7291
  • 419-7283
  • 419-7275
  • 419-7267
  • 441-7526
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
15
2
10
4904140230104
419-7267
8 Day(s)
SGD 2.20

Part Number : E001
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    2
  • Thickness(mm)
    10
  • Adhesiveness
    10.0N/25mm
  • Color Details
    Gray
  • JAN Code
    4904140230104
  • Trusco Code
    419-7267
  • Mass(g)
    14
  • Features
    Simply apply the product to stop draft and dust intrusions. The product features superior cushioning property. The product contains easy to paste and peel film. The product contains a polyester film for clean finish and peeling.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Specifications
    Apparent density 10 kg/m3
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic
1 Roll
15
4
5
4904140230302
419-7275
8 Day(s)
SGD 3.20

Part Number : E003
Days to Ship 8 Day(s)
Standard Unit Price SGD 3.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Length(m)
    4
  • Thickness(mm)
    5
  • Adhesiveness
    10.0N/25mm
  • Color Details
    Gray
  • JAN Code
    4904140230302
  • Trusco Code
    419-7275
  • Mass(g)
    20
  • Features
    Simply apply the product to stop draft and dust intrusions. The product features superior cushioning property. The product contains easy to paste and peel film. The product contains a polyester film for clean finish and peeling.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Specifications
    Apparent density 10 kg/m3
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic
1 Roll
30
2
10
4904140230319
419-7283
8 Day(s)
SGD 3.70

Part Number : E0031
Days to Ship 8 Day(s)
Standard Unit Price SGD 3.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    30
  • Length(m)
    2
  • Thickness(mm)
    10
  • Adhesiveness
    10.0N/25mm
  • Color Details
    Gray
  • JAN Code
    4904140230319
  • Trusco Code
    419-7283
  • Mass(g)
    27
  • Features
    Simply apply the product to stop draft and dust intrusions. The product features superior cushioning property. The product contains easy to paste and peel film. The product contains a polyester film for clean finish and peeling.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Specifications
    Apparent density 10 kg/m3
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic
1 Roll
50
2
10
4904140230326
419-7291
8 Day(s)
SGD 5.90

Part Number : E0032
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    10
  • Adhesiveness
    10.0N/25mm
  • Color Details
    Gray
  • JAN Code
    4904140230326
  • Trusco Code
    419-7291
  • Mass(g)
    43
  • Features
    Simply apply the product to stop draft and dust intrusions. The product features superior cushioning property. The product contains easy to paste and peel film. The product contains a polyester film for clean finish and peeling.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Specifications
    Apparent density 10 kg/m3
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic
1 Roll
30
2
20
4904140230333
441-7526
8 Day(s)
SGD 6.47

Part Number : E0033
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.47
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    30
  • Length(m)
    2
  • Thickness(mm)
    20
  • Adhesiveness
    10.0N/25mm
  • Color Details
    Gray
  • JAN Code
    4904140230333
  • Trusco Code
    441-7526
  • Mass(g)
    43
  • Features
    Simply apply the product to stop draft and dust intrusions. The product features superior cushioning property. The product contains easy to paste and peel film. The product contains a polyester film for clean finish and peeling.
  • Application
    Prevents the intrusion of drafts and dirt.
  • Specifications
    Apparent density 20 kg/m3
  • Material (base)
    Polyurethane foam, polyester film
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)