(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gloss Aluminum Tape (Silver)

Gloss Aluminum Tape (Silver)

Standard Unit Price:
SGD 11.10-
Days to Ship :
8 Day(s)

Beautiful, glossy aluminum based metal tape.
[Features]
· Glossy aluminum material with excellent water resistance and weather resistance, producing a beautiful finish.
· Firmly fits uneven and curved surfaces.
· Uses environmentally friendly emulsion-based adhesive.
[Applications]
· As a gap seal for use around plumbing such as sinks.
· For repairing and waterproofing of metal roofs, exterior walls, etc.
· For repairing air-conditioning ducts, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesiveness
    14.2N/25mm
  • Tensile Strength
    29.4N/20mm
  • Color Details
    Silver
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    10~80
  • Material (base)
    Soft Aluminum Foil (0.05 mm)
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 50
  • 75
  • Clear
Trusco Code

Refine by

  • 391-4712
  • 391-4704
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
50
391-4704
8 Day(s)
SGD 11.10

Part Number : J3060
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesiveness
    14.2N/25mm
  • Tensile Strength
    29.4N/20mm
  • Color Details
    Silver
  • Trusco Code
    391-4704
  • Mass(g)
    180
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    10~80
  • Material (base)
    Soft Aluminum Foil (0.05 mm)
  • Adhesive
    Acrylic
1 Roll
75
391-4712
8 Day(s)
SGD 17.42

Part Number : J3070
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.42
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    75
  • Length(m)
    10
  • Thickness(mm)
    0.1
  • Adhesiveness
    14.2N/25mm
  • Tensile Strength
    29.4N/20mm
  • Color Details
    Silver
  • Trusco Code
    391-4712
  • Mass(g)
    260
  • Specifications
    Can cut by hand
  • Operating Temperature Range(°C)
    10~80
  • Material (base)
    Soft Aluminum Foil (0.05 mm)
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)