(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Masking Tape for Glass Sealing PT-6

Masking Tape for Glass Sealing PT-6

Standard Unit Price:
SGD 12.23-
Days to Ship :
7 Day(s)

[Features]
· Adheres well to moist surfaces and to the space between window sashes.
Light tape releasing (rolling) for excellent workability.
· Can be easily peeled off of even glass surfaces.
[Applications]
· Used for sealing and masking of glass and sashes.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Adhesiveness
    3.02N/18mm
  • Color Details
    Blue
  • Specifications
    Can cut by hand
  • Material (base)
    Japanese paper
  • Adhesive
    Acrylic
Part Number
Amount Of Content

Refine by

  • 1 Box (7 Rolls)
  • 1 Box (8 Rolls)
  • Clear
Width(mm)

Refine by

  • 15
  • 18
  • Clear
Trusco Code

Refine by

  • 391-5000
  • 391-4992
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (8 Rolls)
15
391-4992
7 Day(s)
SGD 12.23

Part Number : J7900
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.23
Quantity 1 Box (8 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    15
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Adhesiveness
    3.02N/18mm
  • Color Details
    Blue
  • Trusco Code
    391-4992
  • Mass(g)
    190
  • Specifications
    Can cut by hand
  • Material (base)
    Japanese paper
  • Adhesive
    Acrylic
1 Box (7 Rolls)
18
391-5000
7 Day(s)
SGD 12.87

Part Number : J7910
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.87
Quantity 1 Box (7 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.1
  • Adhesiveness
    3.02N/18mm
  • Color Details
    Blue
  • Trusco Code
    391-5000
  • Mass(g)
    200
  • Specifications
    Can cut by hand
  • Material (base)
    Japanese paper
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)