(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electronic Tape Cutter of Width 7 to 50 (mm) with Safety Mechanism

Electronic Tape Cutter of Width 7 to 50 (mm) with Safety Mechanism

Standard Unit Price:
SGD 1,092.30
Days to Ship :
8 Day(s)

[Features]
· A secure design featuring safety mechanisms.
· Includes automatic feeding and cutting functions, with tape length selectable in 1 mm increments.
· Features internal memory that will restore the previous length even if the power supply is cut off.
· Can cut tapes from 7 to 50 mm in width.
[Applications]
· Ideal for taping work on small to medium-sized production lines.

Basic Specifications

  • Product Type
    Fixtures
  • Color
    White Color
  • Width(mm)
    137
  • Details Model
    With length memory (3 types) / Type with safety mechanism
  • Depth(mm)
    249
  • Height(mm)
    156
  • JAN code
    4970070673090
  • Trusco code
    432-9848
  • Mass(g)
    2500
  • Usable tape width(mm)
    7~50
  • Maximum tape outer diameter(mm)
    170
  • Features
    Cutting dimensions can be set in 1 mm increments, and automatic feeding and cutting are possible. Equipped with a numerical memory that displays the same dimensions even when the power is turned off.
  • Specifications
    With Automatic Feed Function
  • Tape length setting range
    20~999mm
  • Power
    100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
  • Power Consumption
    18W
  • Display
    3-digit LED digital display
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 1,092.30

Part Number : MS-2200
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,092.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixtures
  • Color
    White Color
  • Width(mm)
    137
  • Details Model
    With length memory (3 types) / Type with safety mechanism
  • Depth(mm)
    249
  • Height(mm)
    156
  • JAN code
    4970070673090
  • Trusco code
    432-9848
  • Mass(g)
    2500
  • Usable tape width(mm)
    7~50
  • Maximum tape outer diameter(mm)
    170
  • Features
    Cutting dimensions can be set in 1 mm increments, and automatic feeding and cutting are possible. Equipped with a numerical memory that displays the same dimensions even when the power is turned off.
  • Specifications
    With Automatic Feed Function
  • Tape length setting range
    20~999mm
  • Power
    100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
  • Power Consumption
    18W
  • Display
    3-digit LED digital display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)