(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
electronic tape cutter

Click this image to zoom it.

Move the mouse over the image to zoom

electronic tape cutter

Standard Unit Price:
SGD 833.30-
Days to Ship :
8 Day(s) or more

[Features]
· Includes automatic feeding and cutting functions, with tape length selectable in 1 mm increments.
· Features internal memory that will restore the previous length even if the power supply is cut off.

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Product Type

Refine by

  • Fixtures
  • Clear
Color

Refine by

  • White Color
  • Clear
Width(mm)

Refine by

  • 137
  • Clear
Details Model

Refine by

  • With length memory (3 types)
  • Standard Type
  • Clear
Depth(mm)

Refine by

  • 245
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
-
-
-
-
-
18 Day(s)
SGD 864.40

Part Number : M1000D5MM
Days to Ship 18 Day(s)
Standard Unit Price SGD 864.40

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Details Model
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Trusco code
    127-3889
  • Main body color
    White type
  • Feed length setting(mm)
    5 to 9999
  • Material 1
    Main body cover: ABS resin ●Body bottom plate: Steel plate cutter: Steel single side fluorine coating
  • Maximum Tape Outer Diameter(mm)
    170
  • Power supply (V)
    AC100
  • Power supply specifications
    AC100V
  • Size (W × D × H)
    137×245×150
  • Tape cutting
    Automatic
  • tape feed
    Automatic
  • Mass(g)
    2400
  • Maximum tape width(mm)
    50
  • Usable tape width(mm)
    -
  • Maximum tape outer diameter(mm)
    -
  • Features
    -
  • Specifications
    -
  • Tape length setting range
    -
  • Power
    -
  • Power Consumption
    -
  • Display
    -
  • Amount Of Content
    -
-
-
-
-
-
-
18 Day(s)
SGD 1,014.04

Part Number : M1000ET-7
Days to Ship 18 Day(s)
Standard Unit Price SGD 1,014.04

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Details Model
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Trusco code
    127-3896
  • Main body color
    White type
  • Feed length setting(mm)
    20 to 999
  • Material 1
    Main body cover: ABS resin ●Body bottom plate: Steel plate cutter: Steel single side fluorine coating
  • Maximum Tape Outer Diameter(mm)
    170
  • Power supply (V)
    AC100
  • Power supply specifications
    AC100V
  • Size (W × D × H)
    137×245×150
  • Tape cutting
    Automatic
  • tape feed
    Automatic
  • Mass(g)
    2400
  • Maximum tape width(mm)
    50
  • Usable tape width(mm)
    -
  • Maximum tape outer diameter(mm)
    -
  • Features
    -
  • Specifications
    -
  • Tape length setting range
    -
  • Power
    -
  • Power Consumption
    -
  • Display
    -
  • Amount Of Content
    -
-
-
-
-
-
-
18 Day(s)
SGD 833.30

Part Number : M1000W
Days to Ship 18 Day(s)
Standard Unit Price SGD 833.30

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Details Model
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Trusco code
    127-3893
  • Main body color
    White type
  • Feed length setting(mm)
    20 to 999
  • Material 1
    Main body cover: ABS resin ●Body bottom plate: Steel plate cutter: Steel single side fluorine coating
  • Maximum Tape Outer Diameter(mm)
    170
  • Power supply (V)
    AC100
  • Power supply specifications
    AC100V
  • Size (W × D × H)
    137×245×150
  • Tape cutting
    Automatic
  • tape feed
    Automatic
  • Mass(g)
    2400
  • Maximum tape width(mm)
    50
  • Usable tape width(mm)
    -
  • Maximum tape outer diameter(mm)
    -
  • Features
    -
  • Specifications
    -
  • Tape length setting range
    -
  • Power
    -
  • Power Consumption
    -
  • Display
    -
  • Amount Of Content
    -
1 unit
Fixtures
White Color
137
Standard Type
245
8 Day(s)
SGD 893.70

Part Number : M-1000
Days to Ship 8 Day(s)
Standard Unit Price SGD 893.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixtures
  • Color
    White Color
  • Width(mm)
    137
  • Details Model
    Standard Type
  • Depth(mm)
    245
  • Height(mm)
    150
  • Trusco code
    245-7636
  • Main body color
    -
  • Feed length setting(mm)
    -
  • Material 1
    -
  • Maximum Tape Outer Diameter(mm)
    -
  • Power supply (V)
    -
  • Power supply specifications
    -
  • Size (W × D × H)
    -
  • Tape cutting
    -
  • tape feed
    -
  • Mass(g)
    2400
  • Maximum tape width(mm)
    -
  • Usable tape width(mm)
    7~50
  • Maximum tape outer diameter(mm)
    170
  • Features
    Equipped with automatic feeding and cutting functions that allows for the cutting dimensions to be set in 1 mm increments.
  • Specifications
    With Automatic Feed Function
  • Tape length setting range
    20~999mm
  • Power
    100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
  • Power Consumption
    18W
  • Display
    3-digit LED digital display
-
-
-
-
-
-
18 Day(s)
SGD 990.72

Part Number : M-1000-B
Days to Ship 18 Day(s)
Standard Unit Price SGD 990.72

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Details Model
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Trusco code
    127-3894
  • Main body color
    White type
  • Feed length setting(mm)
    20 to 999
  • Material 1
    Main body cover: ABS resin ●Body bottom plate: Steel plate cutter: Steel (SKH) Fluorine coating on one side
  • Maximum Tape Outer Diameter(mm)
    170
  • Power supply (V)
    AC100 (117 V/230 V compatible)
  • Power supply specifications
    AC100V
  • Size (W × D × H)
    137×245×150
  • Tape cutting
    Automatic
  • tape feed
    Automatic
  • Mass(g)
    2400
  • Maximum tape width(mm)
    50
  • Usable tape width(mm)
    -
  • Maximum tape outer diameter(mm)
    -
  • Features
    -
  • Specifications
    -
  • Tape length setting range
    -
  • Power
    -
  • Power Consumption
    -
  • Display
    -
  • Amount Of Content
    -
-
-
-
-
-
-
18 Day(s)
SGD 1,057.76

Part Number : M-1000-NM
Days to Ship 18 Day(s)
Standard Unit Price SGD 1,057.76

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Details Model
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Trusco code
    127-3895
  • Main body color
    White type
  • Feed length setting(mm)
    20 to 999
  • Material 1
    Main body cover: ABS resin ●Body bottom plate: Steel plate cutter: Steel (SKH) Fluorine coating on one side
  • Maximum Tape Outer Diameter(mm)
    170
  • Power supply (V)
    AC100 (117 V/230 V compatible)
  • Power supply specifications
    AC100V
  • Size (W × D × H)
    137×245×150
  • Tape cutting
    Automatic
  • tape feed
    Automatic
  • Mass(g)
    2400
  • Maximum tape width(mm)
    50
  • Usable tape width(mm)
    -
  • Maximum tape outer diameter(mm)
    -
  • Features
    -
  • Specifications
    -
  • Tape length setting range
    -
  • Power
    -
  • Power Consumption
    -
  • Display
    -
  • Amount Of Content
    -
1 unit
Fixtures
White Color
137
With length memory (3 types)
245
8 Day(s)
SGD 1,062.42

Part Number : M-2000
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,062.42
Quantity 1 unit

Specificationtitle

  • Product Type
    Fixtures
  • Color
    White Color
  • Width(mm)
    137
  • Details Model
    With length memory (3 types)
  • Depth(mm)
    245
  • Height(mm)
    150
  • Trusco code
    124-3799
  • Main body color
    -
  • Feed length setting(mm)
    -
  • Material 1
    -
  • Maximum Tape Outer Diameter(mm)
    -
  • Power supply (V)
    -
  • Power supply specifications
    -
  • Size (W × D × H)
    -
  • Tape cutting
    -
  • tape feed
    -
  • Mass(g)
    2400
  • Maximum tape width(mm)
    -
  • Usable tape width(mm)
    7~50
  • Maximum tape outer diameter(mm)
    170
  • Features
    Equipped with automatic feeding and cutting functions that allows for the cutting dimensions to be set in 1 mm increments.
  • Specifications
    With Automatic Feed Function
  • Tape length setting range
    20~999mm
  • Power
    100 VAC (117 V / 230 V compatible, separate fee to change to other applicable voltage)
  • Power Consumption
    18W
  • Display
    3-digit LED digital display
-
-
-
-
-
-
26 Day(s)
SGD 3,174.94

Part Number : TDA080M
Days to Ship 26 Day(s)
Standard Unit Price SGD 3,174.94

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Details Model
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Trusco code
    127-3887
  • Main body color
    Black type
  • Feed length setting(mm)
    40 to 9999
  • Material 1
    Main unit: Steel plate
  • Maximum Tape Outer Diameter(mm)
    230
  • Power supply (V)
    AC100
  • Power supply specifications
    AC100V
  • Size (W × D × H)
    168×229×360
  • Tape cutting
    Automatic
  • tape feed
    Automatic
  • Mass(g)
    1100
  • Maximum tape width(mm)
    80
  • Usable tape width(mm)
    -
  • Maximum tape outer diameter(mm)
    -
  • Features
    -
  • Specifications
    -
  • Tape length setting range
    -
  • Power
    -
  • Power Consumption
    -
  • Display
    -
  • Amount Of Content
    -
-
-
-
-
-
-
18 Day(s)
SGD 3,597.48

Part Number : TDA080NMSR
Days to Ship 18 Day(s)
Standard Unit Price SGD 3,597.48

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Details Model
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Trusco code
    127-3892
  • Main body color
    Black type
  • Feed length setting(mm)
    40 to 9999
  • Material 1
    Main unit: Steel plate
  • Maximum Tape Outer Diameter(mm)
    230
  • Power supply (V)
    AC100
  • Power supply specifications
    AC100V
  • Size (W × D × H)
    168×229×360
  • Tape cutting
    Automatic
  • tape feed
    Automatic
  • Mass(g)
    1100
  • Maximum tape width(mm)
    80
  • Usable tape width(mm)
    -
  • Maximum tape outer diameter(mm)
    -
  • Features
    -
  • Specifications
    -
  • Tape length setting range
    -
  • Power
    -
  • Power Consumption
    -
  • Display
    -
  • Amount Of Content
    -
-
-
-
-
-
-
11 Day(s)
SGD 5,740.36

Part Number : TDA150
Days to Ship 11 Day(s)
Standard Unit Price SGD 5,740.36

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Details Model
    -
  • Depth(mm)
    -
  • Height(mm)
    -
  • Trusco code
    -
  • Main body color
    Black type
  • Feed length setting(mm)
    40 to 9999
  • Material 1
    -
  • Maximum Tape Outer Diameter(mm)
    230
  • Power supply (V)
    -
  • Power supply specifications
    AC100V
  • Size (W × D × H)
    330×254×360
  • Tape cutting
    Automatic
  • tape feed
    Automatic
  • Mass(g)
    -
  • Maximum tape width(mm)
    150
  • Usable tape width(mm)
    -
  • Maximum tape outer diameter(mm)
    -
  • Features
    -
  • Specifications
    -
  • Tape length setting range
    -
  • Power
    -
  • Power Consumption
    -
  • Display
    -
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)