(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Glass Convex

Glass Convex

[Features]
・ Non-conductivity measure with improved accuracy and workability
・ Reinforced glass fiber protects you from the danger of electric shock during work
・ Tape measure with glass fiber with little expansion and contraction
・ The tape is made of FRP and coated with urethane resin, so it has excellent non-conductivity
・ The case is miniaturized with light and durable ABS resin, and no metal is used on the surface
・ The tape is upright and has good workability due to the automatic winding device
・ It has excellent oil resistance, water resistance, and solvent resistance
・ It has scale accuracy equivalent to a steel measure
[Applications]
・ Electrical field: Transmission/distribution/substation, electrical work site maintenance work of electrical equipment in live-line low-voltage panel, etc., and civil engineering foundation work near live-line
・ Electronics-related fields: Measurement of devices inside the computer, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

GC-30N

Part Number
GC-30N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 69.10

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 3 (Tape) Tape width(mm) 19 Scale Display One Side
Parts Model Body JAN code 4906648089475 Trusco Code 331-3506
Mass(g) 150 Features Tape is made from FRP, and coated with urethane resin, so has excellent non-conductance. Specifications Scale mark accuracy: 3 m±0.9 mm.
455 mm pitch display NA Deceleration button NA Shock absorber Available
Tape FRP resin Withstand voltage (MAX) Drying(KV/cm) 20/10 Withstand voltage (MAX) wet(KV/cm) 20/10

Please check the type/dimensions/specifications of the part GC-30N in the Glass Convex series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)