(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anchor Drill ADX2-HEX Type (Hexagonal Shaft)

Anchor Drill ADX2-HEX Type (Hexagonal Shaft)

Click this image to zoom it.

Move the mouse over the image to zoom

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

ADX2-10.5HEX

Features

●Changing the blade edge to [4 edges], it is possible to punch close to a perfect circle compared with a general two-edge drill, and anchor insertion can be done smoothly.

Usage

●Work Material: Concrete, Block, Mortar.

Specification

●Compatible Model: Hammer Drill

Materials

●Blade Part: Carbide Tip
Part Number
ADX2-10.5HEX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.48

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

blade diameter(mm) 10.5 Effective Length(mm) 160 Overall Length(mm) 280
shank diameter(mm) 13 Trusco Code 376-4371 Mass 294(g)
Features The "4 edge" blade tip enables drilling a hole close to a perfect circle and makes inserting an anchor smooth compared to a general 2 edge drill. "Marking grooves" in the spiral can be used as rough standards for marking drilling depths. work material Concrete, blocks, mortar. Compatible Model Hammer Drill
Blade part Carbide tip

Please check the type/dimensions/specifications of the part ADX2-10.5HEX in the Anchor Drill ADX2-HEX Type (Hexagonal Shaft) series.

Tech Support