(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Tap (for Metric Screws/SKS) (Part Numbers)

Hand Tap (for Metric Screws/SKS)

[Features]
· Use when manufacturing or cleaning out screw holes.
· For coarse screw thread ridge repair and manufacture.
[Applications]
· Work materials: Iron, light metal.
· Creation and correction of coarse screw threads.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

T-HT12X1.5-1

Part Number
T-HT12X1.5-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip

SGD 23.54

1 Piece(s) 9 Day(s) M121.59P82388.56.510.54989999250879441-5485Tip

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Alloy Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Coating Y/N NA Coating Type Non-Coated
Other Work Materials Iron, Light metal Specifications Non-coating Material Low Alloy Steel (SKS)
Accuracy JIS3 Grade Features Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. Machining Thread Meter screw

Please check the type/dimensions/specifications of the part T-HT12X1.5-1 in the Hand Tap (for Metric Screws/SKS) series.

Similar Part Numbers

Part Number
T-HT10X1.5-1
T-HT10X1.5-2
T-HT10X1.5-3
T-HT12X1.5-2
T-HT12X1.5-3
T-HT12X1.75-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip

SGD 12.66

1 Piece(s) 9 Day(s) M101.59P753275.58.54989999111941365-6349Tip

SGD 12.66

1 Piece(s) 9 Day(s) M101.55P753275.58.54989999111958365-6357Medium

SGD 12.66

1 Piece(s) 9 Day(s) M101.51.5P753275.58.54989999111965365-6365Top

SGD 23.54

1 Piece(s) 9 Day(s) M121.55P82388.56.510.54989999250886441-5493Medium

SGD 23.54

1 Piece(s) 9 Day(s) M121.51.5P82388.56.510.54989999250893441-5507Top

SGD 16.21

1 Piece(s) 9 Day(s) M121.759P82388.56.510.34989999111989365-6381Tip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)