(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super Multi-Drill External Refueling, GS-Model 4D-Type

Super Multi-Drill External Refueling, GS-Model 4D-Type

Adopts a flute shape that enables good chip discharge with a wide chip pocket. A stable, long life for various work materials and a wide cutting area are realized by applying a DEX coating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MDW0300GS4
MDW0510GS4
MDW0860GS4
MDW1000GS4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Link Diameter
(mm)

SGD 79.31

1 Piece(s) 4 Day(s) or more 31949Straight Link3

SGD 107.88

1 Piece(s) 4 Day(s) or more 5.13981End Mill Link6

SGD 147.32

1 Piece(s) 4 Day(s) or more 8.65598End Mill Link9

SGD 160.40

1 Piece(s) 4 Day(s) or more 1060105Straight Link10

Loading...

  1. 1

Basic Information

Work Material General Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Presence Included
Coating Type DEX / GS Hard Oil-Hole Presence None Details of Coating DEX Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)