(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JIS Type Carbide Bit 45 Type (Part Numbers)

Part Number

Configured Part Number is shown.

452ST20E

 
Part Number
452ST20E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Shank b Dimension ar
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Application Tip

SGD 27.47

1 Piece(s) 4 Day(s) or more 161601696013930.501-1

Loading...

  1. 1

Basic Information

JIS Specification Type 45 (Right-hand) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Inner Diameter Machining Preferred Hand Right-hand Material Type T20E

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)